
| ET-S231-90° | ET-S231-120° |
FOV | 90° | 120° |
Sensor Type | 1/2.7-inch Color CMOS | |
Maximum Resolution | 1920×1080 (2MP) | |
Pixel Size | 3µm × 3µm | |
Frame Rate | 30FPS (MJPG at 1920×1080), adjustable for lower resolutions | |
Module Size | 32mm × 32mm | |
Interface | USB 2.0 | |
Power Supply | USB Bus Power (5V) | |
Working Current | <180mA | |
Standby Current: | <10mA | |
Working Temperature | -20°C to 60°C | |
Output Formats | MJPG: 1920×1080, 1280×720, 800×600, 640×480, 608×1024 (30FPS)YUY2: 1920×1080 (10FPS), 1280×720 (20FPS), 800×600/640×480 (30FPS) | |
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
ET-S231 Camera | x1 |
Connection Cable 1.5m | x1 |
The ET-S231 is a high-performance USB camera module engineered by Shenzhen Rongyangseheng Electronic Technology Co., Ltd. Equipped with a 1/2.7-inch color CMOS sensor, it delivers crisp 2MP (1920×1080) video at 30FPS, ensuring smooth and clear image transmission for diverse application scenarios. Boasting a 90° or 120° diagonal wide-angle field of view, this module captures a broader visual range without distortion, making it ideal for video conferencing, surveillance systems, smart home devices, industrial inspection, and other professional or daily use cases. With UVC driver-free compatibility and support for multiple operating systems, it offers plug-and-play convenience while meeting strict ROHS environmental standards. Its robust construction, precise craftsmanship, and reliable performance under extreme temperatures further enhance its suitability for both indoor and outdoor applications.