製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Superior Image Quality: 2MP full HD resolution (1920×1080) with 30FPS transmission speed in MJPG format, paired with 1000mV/Lux-sec sensitivity and 60dB dynamic range, ensuring vivid, detailed images even in varying light conditions.
  • Ultra-Wide Viewing Angle: 90° or 120° diagonal FOV enables comprehensive coverage, eliminating blind spots and perfect for scenarios requiring a broad perspective.
  • Plug-and-Play Convenience: Complies with UVC international standard, supporting driver-free installation on Windows 7/10/11 and Linux 2.6.20+ systems for immediate use.
  • Robust & Reliable Design: Adopts SMT (ROHS) manufacturing process with a gold-plated and matte blue PCB. Features sealed construction with uniform adhesive application, ensuring dustproof and stable performance; withstands extreme temperatures from -20°C to 60°C.
  • Flexible Focus Control: Manual focus design allows precise adjustment for object distances ranging from close-up to infinity, adapting to different shooting requirements.
  • Strict Quality Assurance: Undergoes rigorous inspections for image performance, appearance, and mechanical strength; meets A-class quality standards with no visible defects, ensuring long-term durability.

仕様

 

ET-S231-90°

ET-S231-120°

FOV

90°

120°

Sensor Type

1/2.7-inch Color CMOS

Maximum Resolution

1920×1080 (2MP)

Pixel Size

3µm × 3µm

Frame Rate

30FPS (MJPG at 1920×1080), adjustable for lower resolutions

Module Size

32mm × 32mm

Interface

USB 2.0

Power Supply

USB Bus Power (5V)

Working Current

<180mA

Standby Current:

<10mA

Working Temperature

-20°C to 60°C

Output Formats

MJPG: 1920×1080, 1280×720, 800×600, 640×480, 608×1024 (30FPS)YUY2: 1920×1080 (10FPS), 1280×720 (20FPS), 800×600/640×480 (30FPS)

ハードウェア概要

認証

HSCODE8525891900
USHSCODE8525895050
UPC
EUHSCODE8517600000
COOCHINA

部品リスト

ET-S231 Camera

x1

Connection Cable 1.5m

x1

 

ET-S231 Megapixel 90° Wide-Angle 1080P USB Camera Module

SKU 100035502

The ET-S231 is a high-performance USB camera module engineered by Shenzhen Rongyangseheng Electronic Technology Co., Ltd. Equipped with a 1/2.7-inch color CMOS sensor, it delivers crisp 2MP (1920×1080) video at 30FPS, ensuring smooth and clear image transmission for diverse application scenarios. Boasting a 90° or 120° diagonal wide-angle field of view, this module captures a broader visual range without distortion, making it ideal for video conferencing, surveillance systems, smart home devices, industrial inspection, and other professional or daily use cases. With UVC driver-free compatibility and support for multiple operating systems, it offers plug-and-play convenience while meeting strict ROHS environmental standards. Its robust construction, precise craftsmanship, and reliable performance under extreme temperatures further enhance its suitability for both indoor and outdoor applications.

JPY¥8231.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy