OpenClaw OpenClaw
⌘ K
Loading...

Jetson SUB Mini PC-Silver with Jetson Xavier NX module, Aluminium case with heatsink, 128GB SSD, WiFi, Antennas and pre-installed JetPack System

SKU
102110642
Rating:
100 % of 100

Jetson SUB Mini PC-Silver is powered by Jetson Xavier NX module, which delivers up to 21 TOPS, making it ideal for high-performance computing and AI in embedded and edge systems. The mini PC also includes the carrier board brings rich interfaces of 4 USB 3.1 Type-A ports, HDMI, and DP port, heatsink, aluminum enclosure, and preinstalled Jetpack.

Special Price ¥45,583.00
¥88792.00
(66%)
In stock
-
+
Also Add: ¥0.00
Product Details
Wiki & Learn
Reviews