
| Product | USB-to-Zif Adapter Board |
|---|---|
| Operating Temperature | 0℃~40℃ |
| Mechanical Dimension | 27.2mm x 24.8mm |
| Communication Interface | USB3.0 |
| PIN | Signal Name |
|---|---|
| 1 | 5V |
| 2 | 5V |
| 3 | 5V |
| 4 | 5V |
| 5 | 5V |
| 6 | GND |
| 7 | USB2.0_DN |
| 8 | USB2.0_DP |
| 9 | GPIO_01 |
| 10 | GND |
| 11 | USB3.0_SSTX_N |
| 12 | USB3.0_SSTX_P |
| 13 | GND |
| 14 | USB3.0_SSRX_N |
| 15 | USB3.0_SSRX_P |
| 16 | GND |
| 17 | GPIO_06 |
| 18 | GND |
| 19 | GND |
| 20 | GND |
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO |
| USB-to-Zif Adapter Board | x1 |
| FPC Cable | x1 |
Leetop USB-to-Zif Adapter Board is the Zif-to-USB adapter board for A603 Carrier Board for Jetson Orin NX/Nano. It can be connected to W11 on A603 board through FPC cable, for USB extension.