Carrier Board | ||
Storage | 1x M.2 Key M 2242 Interface for NVMe SSD | |
Networking | Ethernet | 1x Gigabit Ethernet (10/100/1000M) |
M.2 KEY E | 1x M.2 Key E PCIe 2230 | |
I/O | USB | 2x USB 3.0 Type A (Integrated USB 2.0) 1x USB 3.0 0.5mm pitch 20P ZIF 1x USB 2.0 Micro-AB |
Camera | 1x 15pin CSI | |
Display | 1x HDMI | |
Fan | 1x Fan Connector (5V PWM) | |
Multifunctional Port | 1x 40-Pin Expansion header (2x I2C, 1x UART, 1x I2S, 2x SPI) 1x 14-Pin header (1x UART, 1x CAN) | |
RTC | 1 x RTC socket(rechargeable 3V Lithium Battery Connector) | |
Power | 9-20V DC @7A | |
Mechanical (W x D x H) | 87mm x 52mm | |
Operating Temperature | -25℃~65℃ | |
| ||
Voltage | 12-54V | 9-20V |
USB | 6x USB 3.0/3.2 Type-A | 2x USB 3.2 Type-A |
CAN | XT-30 connector for easy and stable connection | Pin-header connection |
Separate Connectors | Separate connectors for I2C/SPI/UART for easy integration | Pin-header connection. Modification of wiring needed. |
Pricing | $148 combined | $170 |
A603 carrier board (Compatible with Jetson Orin NX/Orin Nano) | x1 |
19V/4.74A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included) | x1 |
Powerful extension board supporting Jetson Orin™ NX/Orin™ Nano modules. It features 1x GbE port, M.2 Key M for SSD, M.2 Key E for WiFi/BlueTooth, MIPI CSI and HDMI for high-quality video capture and display. It also contains 4x USB ports, fan, RTC, with flexible 9-20V power supply. By the compact design, it can be flexible and easily integrated into a variety of edge computing applications, saving space.