
ODYSSEY X86i31115G4, as one of the main cores of reServer series, is a high-performing yet cost-efficient board from the edge to the cloud.
By supporting both Windows OS and Linux OS, ODYSSEY-X86i31115G4 allows you to build applications efficiently and easily no matter for commercial, industrial, or other uses.
ODYSSEY X86i31115G4 is an ODYSSEY X86 v2 board and powered by the quad-core Intel® Core™ 11th Gen. i3 1115G4 running up 4.10GHz and Intel UHD Graphics 48EUs (400 - 1250 MHz) running up to 1.25GHz, which delivers high CPU and AI performance for various applications.
It comes with two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. It enables up to 250% faster performance than Gigabit Ethernet with compatible hardware and provides the transition speed up to 5Gbps using link aggregation.
ODYSSEY X86i31115G4 is equipped with a large scale of heatsink to ensure stable operations under heavy load, while providing excellent heat dissipation to enable the power of CPU.
Having dual SATA III 6.0Gbps data connectors, ODYSSEY X86i31115G4 is able to equip up to two SATA hard disk drives to acquire more storage.
It also has M.2 adapters to connect to various SSDs for faster read and write speeds.
* SATA Hard Disk Drives are not included. SSD is not included in some versions.
There is an onboard ATSAMD21 Core, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform, which provides endless possibilities of using the X86 i31115G4
The X86 board supports LoRa technology which makes it possible to connect to a wide range of sensors. It can be applied as an edge computing center for all scenarios that require vast data to collect and process at the edge. The expandability of 5G technology is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service.
*To get LoRa and 5G connectivity, optional modules are needed.
Place it in the artistic, suitable enclosure which is of the compact and delicate structure to have a neat work space
| Versions | Basic Versions | High Performance Versions | ||||
|---|---|---|---|---|---|---|
| Platform | Processor | Intel® Core™ 11th Gen. i3 1115G4 | Intel® Core™ 11th Gen. i3 1125G4 | Intel® Core™ 11th Gen. i5 1135G7 | Intel® Core™ vPro® 11th Gen. i5 1145GRE | Intel® Core™ vPro® 11th Gen. i7 1185GRE |
| Cores/Threads | 2C/4T | 4C/8T | 4C/8T | 4C/8T | 4C/8T | |
| Frequency | Up to 4.10 GHz | Up to 3.70 GHz | Up to 4.20 GHz | 1.50 GHz ~ 4.10 GHz | 1.80 GHz ~ 4.40 GHz | |
| Co-processor | Microchip® ATSAMD21G18 32-Bit ARM® Cortex-M0+ @ 48MHz | Raspberry Pi® RP2040 32-Bit Dual ARM Cortex-M0+ @ 133MHz | ||||
| Memory | Technology | Dual Channels DDR4-3200 | ||||
| Capacity | Support up to 64GB | |||||
| ECC Memory Supported | NO | YES | ||||
| Graphics | Controller | Intel® UHD Graphics 48EUs (400 - 1250MHz) | Intel® UHD Graphics 48EUs (400 - 1250MHz) | Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) | Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) | Intel® Iris Xe Graphics G7 96EUs(400-1300MHz) |
| Advanced Technologies | Intel® vPro® | NO | YES | |||
| Intel® Total Memory Encryption | NO | YES | ||||
| Network | Controller | Intel® Ethernet Controller I225-V | Intel® Ethernet Controller I225-LM | |||
| Wireless | WiFi | M.2 E-Key(PCIE & CNVi Support), Intel® Wi-Fi 6 AX201(Optional) | ||||
| Bluetooth | Bluetooth 5.0, BLE(Optional) | |||||
| Display | LCD | eDP 40-Pin 4 Lane Connector | ||||
| HDMI | 1 x HDMI 2.0b, up to 4Kx2Kx24bpp@60Hz | |||||
| DP | 1 x DP1.4a 7680x4320x24bpp@60Hz | |||||
| Multiple Display | 4 simultaneous displays with each display interface combination | |||||
| External I/O | Ethernet | 2 x 2.5GbE LAN ports (RJ45, supports 10/100/1000/2500 Mbps), Intel® i225 | ||||
| HDMI/DP | One/One | |||||
| USB Type-C | N/A | USB PD / USB 4.0 / Thunderbolt 4 | ||||
| USB Type-A | USB2.0 Type A x1 ; USB3.2 Type A x1 | USB2.0 Type A x2 ; USB3.2 Type A x1 | ||||
| LED | Power Status | |||||
| Power Supply | 1x5.5x2.5mm DC Jack / Wafer 2.0mm 8pin | |||||
| Micro Sim Card Slot | 1 | |||||
| Internal I/O | SATA | 2 x SATA Gen III 6.0 Gb/s Data Connectors + 3 x SATA Power Connectors | ||||
| COM Port | 1 x RS-232/422/485, 1 x RS-232 | |||||
| GPIO | 28-Pin Arduino Co-processor 2.54mm header | 30-Pin Raspberry Pi Co-processor 2.54mm header | ||||
| Audio | Realtek High Definition Audio, Microphone + headphone Combo Connector | |||||
| USB2.0 | USB2.0 9-pin Header x2 480Mbps | |||||
| Fan | 2 x 12V 4-wire Fan header, PWM Control | |||||
| Front Panel Control | Power-on, Reset, Power Status LED, SATA Status LED | |||||
| S/PDIF | 3-Pin 2.54mm Header | |||||
| SATA Power | WAFER4-Pin 2.0 pitch Connector | |||||
| Co-CPU. Debug Port | 6-Pin 0.5mm FPC Connector (SWD) | |||||
| Expansion | M.2 M-Key | 1 x M-Key 2242/2280(PCIe 3.0 x4) | ||||
| M.2 E-Key | 1 x E-Key 2230(PCIe 3.0 x1; USB2.0 x1;Intel CNVi) | |||||
| M.2 B-Key | 1 x B-Key2242/2252/2280(PCIe 3.0 x2; USB2.0 x1) | |||||
| High Speed I/O | 1 X PCIe x4 Gen4 | 1 X PCIe 3.0 x4/SMBus/LPC/USB 2.0/CPU GPIO etc. | ||||
| Power | Supply Voltage | DC Jack: 12V | DC Jack: 12V-19V | |||
| RTC Battery | Lithium 3V/210mAH | |||||
| Certification | EMC | CE,FCC,KC,TELEC | ||||
ODYSSEY-X86i31115G4 x 1
User Manual x 1
Screwdriver x1
ODYSSEY X86i31115G4 is an ODYSSEY X86 v2 board and powered by the lastest Intel® Core™ 11th Gen. i3 1115G4 and Intel UHD Graphics 48EUs (400 - 1250 MHz), which delivers high CPU and AI performance for various applications. The x86 board has two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. There is also an onboard ATSAMD21 coprocessor, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform.