OpenClaw OpenClaw
⌘ K
Loading...

Power Cable_XT30-(2+2)-Female to XT30-(2+2)-Female-300mm - For reBot Arm B601-DM

The BCCA4009 is a custom power and communication cable measuring $$300\pm15m$$ in length.It is equipped with two XT30 (2+2)-F connectors featuring gold-plated terminals.The internal wiring consists of high-quality 3239 16AWG and 26AWG electronic wires. For superior durability, the exterior is protected by a Φ10.0*270mm black braided meshand Φ9.5*35mm dual-wall tubing , enabling an extreme operating temperature range of -60°C to +150°C. Featuring a dual straight connector design, it is an ideal wiring harness solution for straight-through routing in robotics and automation applications.

¥1,267.00
In stock
  • 10+: ¥1,241.00
-
+
Product Details
Wiki & Learn
Reviews