
Note:
Basic parameters | ||
Product Model | S-Lightning-01A | |
Output Interface | RS485 (Modbus-RTU) | |
Power Supply | 5–28 V DC | |
Power Consumption | Quiescent current <1.2 mA @ 12 V DC; Maximum current during lightning detection <6 mA @ 12 V DC | |
Lightning Detection Range | 0–40 km (0–24 miles) | |
Cloud-to-ground, intra-cloud, and cloud-to-cloud discharges | ||
Detection Parameters | Strike count since last Read; | 0-65535 count |
Noise Count Since Last Read; | 0-65535 count | |
Disturber Count Since Last Read; | 0-65535 count | |
Distance Estimation; | 0-40 km | |
Energy of Last Strike(relative); | 0-2097151 (Relative EM wave intensity index) | |
Strike counts over 10,30,and 60 minutes; | 0-65535 count | |
Noise counts over 60 minutes; | 0-65535 count | |
Disturber count over 60 minutes; | 0-65535 count | |
Operating Temperature | -40 to +80 °C | |
Operating Humidity | 0–100% RH | |
IP Rating | IP68 | |
Installation | Wall mounting | |
Cable Length | 2 m | |
Dimensions | 111 × 25.5 mm (length × diameter) | |
Protection | Reverse-polarity protection; built-in surge, TVS, and ESD protection | |
Lightning Sensor | x1 |
Mounting Bracket | x1 |
Plastic Screw | x2 |
Metal Screw | x2 |