
The RS485 Mini Soil Moisture, Temperature and EC Sensor measures soil/substrate volumetric water content, temperature, bulk EC, pore EC, and apparent dielectric permittivity, with support for RS485 Modbus RTU communication. Its IP68 resin-sealed body, durable sensing rods, low-power 3.0–28 V DC operation, reverse power protection, and built-in TVS/ESD protection make it suitable for smart agriculture, greenhouse monitoring, irrigation control, hydroponics, horticulture, and soil research applications.
This sensor is available with an RS485 Modbus RTU interface. It is compatible with the SenseCAP S2100 LoRaWAN® Data Logger, enabling low-power, long-range data transmission over LoRaWAN® networks.
SenseCAP S2100 Data Logger can connect to MODBUS RS485/Analog/GPIO industrial sensors including the Grow Your Idea and transmit data from sensors to the LoRaWAN network. Benefiting from its high robustness and waterproof and dustproof enclosure, the S2100 data logger can work under harsh environments such as high UV exposure, heavy rain, dusty conditions, etc. which is ideal for outdoor use. Based on LoRaWAN, it can cover a long transmission range of 2km in urban scenes and 10km in line-of-sight while keeping lower power consumption. Equipped with built-in Bluetooth and app service for OTA configuration and remote management, it enables quick setup and update. It can be battery-powered or connected to a 12V external power supply. When the 12V power supply is connected, the replaceable built-in battery is set to be used as the backup power supply.
If you need to connect sensors or an external power supply for the S2100, please refer to the wiring diagram below. Please note that the sensor supply voltage range is 3-28 V, while the external power supply for the S2100 must be a stable 12 V supply.
Seeed also provides the SenseCAP Portal and SenseCraft to help users better manage and check data remotely.
| General Parameters | |
| Product Model | S-Temp&VWC&EC-05A |
| Sensor Description | RS485 Mini Soil Moisture, Temperature and EC Sensor |
| Output Interface | RS485 |
| Protocol | Modbus-RTU |
| Current Consumption | Measuring: 10 mA typical, 15 mA max @ 3–28 VDC Standby: 300 μA typical, 800 μA max @ 3–28 VDC |
| Power Supply | 3.0-28V DC |
| IP Rating | IP68 |
| Cable Length | 2 meters |
| Operating Temperature | -40-80°C |
| Dimensions | 20*11*95 mm |
| Sealing Encapsulation | Resin packaged plastic body; Robust epoxy encapsulation; |
| Installation | Rods fully inserted into the substrate; Ensure good substrate contact; |
| Substrate Temperature Measurement | |
| Range | -40-80°C |
| Accuracy | ±0.5°C (0-50°C), ±1.0°C (-40-80°C) |
| Resolution | 0.1°C |
| Substrate Moisture Measurement | |
| Volumetric Water Content (VWC) Range | 0-100% (air - water) |
| Volumetric Water Content (VWC) Accuracy | ±3% (0%-50%), ±5% (50%-100%) |
| Volumetric Water Content (VWC) Resolution | 0%-50%: 0.1%; 50%-100%: 0.5% |
| Substrate dielectric constant measurement | |
| Apparent Dielectric Permittivity Range | 1-81 (air - water) |
| Apparent Dielectric Permittivity Accuracy | ±1 (1.00-40.00); ±3 (40.00-81.00) |
| Apparent Dielectric Permittivity Resolution | 1.00-40.00: ±0.1; 40.00-81.00: ±0.5 |
| Substrate EC Measurement | |
| Range | 0-20 dS/m(0-20000us/cm) |
| Accuracy | ±5% (0-5 dS/m), ±10% (5-20 dS/m) |
| Resolution | 0-5 dS/m: 0.01 dS/m; 5-20 dS/m: 0.1 dS/m |
| Temperature Compensation | 0-50°C |
| Mini Soil Moisture&Temp&EC Sensor | x1 |
The RS485 Mini Soil Moisture, Temperature and EC Sensor is an IP68-rated sensor for monitoring soil and soilless substrates. It measures volumetric water content from 0–100%, electrical conductivity up to 0–20 dS/m, and temperatures from -40 to 80°C. With a resin-sealed body, durable sensing rods, RS485 Modbus RTU communication, a wide 3.0–28 V DC power supply range, and low-power consumption, this sensor is designed for long-term and reliable soil monitoring. Built-in reverse polarity, TVS, and ESD protection enhance system stability, making it ideal for smart agriculture, greenhouse monitoring, irrigation management, hydroponics, and research applications.