Monitor the key indicators of your soil’s health with our advanced IP68 RS485 Soil Moisture, Temperature, and Electrical Conductivity (EC) Sensor, designed for both mineral soils and substrates like rockwool, potting soil, and coco peat, offering precise measurements essential for optimizing plant growth by integrating VWC readings derived from measuring the dielectric constant, and providing the accuracy needed for greenhouses, outdoor farms, and environmental monitoring.
We offer the SenseCAP S2100 - LoRaWAN® Data Logger and SenseCAP Sensor Hub 4G Data Logger suitable for RS485 sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or MQTT private servers.
Output Interface | RS485, Modbus-RTU |
Power Supply | 3.9-28V/DC |
Power Consumption | RS485: Quiescent Current : <4mA Measuring Current : <20mA during 150ms measurement |
Substrate Moisture Measurement | Apparent Dielectric Permittivity: Range:1-81 (air - water); Resolution: 0.1(1-40), 0.5(40.00-81); Accuracy: ±1(1-40), ±10% of Readings(40-81);
Volumetric Water Content (VWC): Range: 0-100%; Resolution: 0.1%; Accuracy: ±3%; The VWC range is dependent on the media the sensor is calibrated to. A default calibration will accommodate the necessary ranges for most substrates. |
Substrate EC Measurement | Range: 0-20ds/m; Resolution: 0.01ds/m; Accuracy: ±5%(0-7ds/m); ±10% of Readings(7-20ds/m) Temperature compensation: 0-50°C |
Substrate Temperature Measurement | Range: -40-80°C; Resolution: 0.1°C; Accuracy:±0.5°C; |
IP Ratings | IP68 |
Operating Temperature | -40-80°C |
Sensor Sealed | Epoxy resin |
Installation | Surface or buried installation |
Cable Length | 5 meters |
Dimension | 90*55*75mm |
Sensor | x1 |
An IP68 RS485 Substrate Moisture & EC & Temperature sensor, it is an accurate tool for monitoring volumetric water content (VWC), temperature in soil and soilless substrates, and electrical conductivity. It offers measurement ranges of 0-100% VWC, 0-20,000 μS/cm EC, and -40°C to +80°C.
Ideal for use with cocopeat, rockwool, potting soil, and similar substrates, this sensor integrates seamlessly with the SenseCAP S2100 LoRaWAN Data Logger for efficient data collection and management.