Note:
We have finetune the 3D printed parts for easier installation and feating Servo Adaptor Board for Seeed Studio XIAO. The parts will be slightly different than the official documents on Github. It is normal that some printing parts will have heavy friction while installing.
Leader | Follower | Clamps | |
Parts | 13 pcs | 12 pcs | 12 pcs |
Color | Black | White | Grey |
Material | PLA+ | PLA+ | PLA+ |
Infill Density | 13% | 13% | 13% |
The LeRobot framework is compatible with the SO-ARM10X robotic arm. It provides complete data collection, training, and deployment for teaching the robotic arm, and also has a comprehensive simulation platform. On the Nvidia Jetson edge device, it's easy and quick to train a customized robotic arm to complete grasping and placing tasks. For detailed tutorials, please refer to: LeRobot - NVIDIA Jetson AI Lab
| HSCODE | 3926909090 |
| USHSCODE | 3926909989 |
| UPC | |
| EUHSCODE | 3926909705 |
| COO | CHINA |
Leader Parts | 13 pcs |
Follower Parts | 12 pcs |
Clamps Parts | 12 pcs |
This product is SO-ARM100 robotic arm 3D-printed parts, designed to help you learn and develop with the LeRobot framework. Comes with comprehensive open-source resources for quick setup and advanced robotics applications. Perfect for enthusiasts, students, and developers!