おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Structural Kit: This product includes the structural components of the reBot robotic arm B601-RS (without grip). Combined with the existing Lingzu Robstride series motors, you can assemble the reBot robotic arm B601-RS (without hook).

Fully Open-Source: A truly 100% open-source robotic arm in terms of both hardware and software. It includes the BOM list, hardware drawings, software, and algorithms, everything you need.

Detailed Assembly Tutorials: Provides extremely detailed illustrated and video assembly tutorials, wiring instructions, calibration procedures, and environment deployment tutorials, lowering the entry barrier for robot development.

High-performance motors: The reBot Arm B601-RS uses 4 RS 00 motors and 3 RS 06 high-torque, low-noise high-performance motors, providing the robotic arm with stable and precise power output..

Framework Compatibility: Supports mainstream robotics development frameworks such as ROS1/2, Isaac Sim, LeRobot, and Pinocchio.

Constant Content Updates: As the project progresses, we will gradually update the latest algorithms and launch a series of completely free courses.

 

Note: This product is a DIY kit (not a finished product) requiring self-assembly, wiring, and debugging, with risks of personal injury (e.g., pinching, impact) and property damage. By purchasing, you confirm you have read, understood, and accepted all terms, and voluntarily assume all risks during assembly and use. This product is only for professionals with robotics, electrical, or mechanical expertise; minors and persons with no/limited civil capacity are strictly prohibited from operation. Follow the manual strictly for assembly, calibration, and setup. We only warrant core components against factory material defects (1-Month Warranty for Un-assembled Version | 6-Month Warranty For Assembled Version) and accept no liability for any personal injury or property damage. For full terms, refer to the attached Mechanical Arm DIY Kit - Safety Disclaimer and Risk Notice.

仕様

Compatible Model
reBot Arm B601 RS (without gripper)
Includes
Full set of robotic arm structure parts
Not Included
Motors, drivers, control board, gripper, cables & wires, power supply
Assembly Method
Self-assembly required

ハードウェア概要

用途

Learn & Build Robotics Easily

Lower the barrier to robotics with step-by-step tutorials, open-source tools, and real-world examples. Designed for students, makers, and first-time developers, the reBot Arm B601-RS helps you go from assembly to intelligent robot control quickly and confidently.
 

Research & Laboratory Automation

High-precision robotics for liquid handling, sample transfer, and laboratory workflows. Built for repeatability, delicacy, and rapid experimentation.

Teleoperation & Physical AI

Power real-time control, data collection, and sim-to-real learning with leading robotics frameworks including LeRobot and Isaac Sim. A dexterous “hand” for embodied AI.

Industrial Automation & Logistics

±0.1 mm precision, up to 5 kg payload. The reBot Arm B601-RS enables precision assembly, inspection, sorting, and material handling in manufacturing and warehouse environments. Compact and easy to integrate into existing production lines and workcells.
 

ドキュメント

GitHub - Seeed-Projects/reBot-DevArm: Open Source Robotic Arm for All Developers · GitHub

https://wiki.seeedstudio.com/reBot_B601_DM_Getting_Started/

認証

HSCODE8479909090
USHSCODE9023000000
UPC
EUHSCODE8536301090
COOCHINA

部品リスト

Item Name
Quantity
Body metal parts
17
Main body print
19
Bearing
4
KM3x7mm
50
KA3x12mm
48
HM3x8mm
33
HM4x8mm
6
HM4x16mm
18
HM4x70mm
4
Hex key wrench set
1
Mouse pad
1

reBot Arm B601-RS Body Structure Kit

SKU 100022991

The reBot Arm B601-RS Body Structure Kit is the structural component kit for the reBot Arm B601-RS (without gripper). It is designed for users who already have a complete set of Lingzu Robstride series motors. According to our tutorial, you can assemble the reBot Arm B601-RS (without gripper) yourself.

USD$269.00
Shipping and duties calculated at checkout.
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy