Note:
The reComputer AI R series features a commercial version with Raspberry Pi 5 and an industrial version with Raspberry Pi CM5, both equipped with a 26 TOPS Hailo-8 acceleration module, and a ready-to-use model zoo and tool chain.
Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.
This course is designed to teach you how to harness the power of AI on the Raspberry Pi, with a focus on using an AI kit to perform computer vision tasks. You'll learn how to integrate AI into real-world IoT applications, from object detection and image classification to more complex visual recognition tasks.
We will guide you step-by-step through setting up your Raspberry Pi, using AI frameworks, and deploying these models in various practical scenarios.
Basic Information | |
CPU & GPU | Raspberry Pi 5, 2.4GHz quad-core 64-bit Arm Cortex-A76 & VideoCore VII GPU |
AI Processor | Hailo-8 M.2 Acceleration Module, 26 Tera-Operations Per Second |
Memory | 8GB RAM |
Operating System | Raspbberry Pi OS, Ubuntu |
Interfaces | ||
Ethernet & USB | 1x 10/100/1000 Mbps Ethernet; 2x USB 3.0(USB-A), 2x USB 2.0(USB-A) | |
Camera/Display | 2 x micro HDMl ports(4Kp60); 2 × 4-lane MIPI camera/display transceivers | |
Storage | 1 x microSD card slot(with support for high-speed SDR104 mode); 2 x M.2 slot(supports PCIe 3.0 M.2 NVMe SSD/Hailo M.2 Acceleration Module) | |
Power Button | On/Off included | |
Wireless Communication | Dual-band 802.11ac Wi-Fi®; Bluetooth 5.0/ BLE | |
Video Decoder | 4Kp60 HEVC decoder | |
Device Specification |
|
Ingress Protection | IP40 |
Operating Temperature | 0~45 °C |
Heat Dissipation | Heatsink with Fan |
Power Supply | 5V/5A DC power via USB-C, Power Delivery supported |
Reliability | Hardware Watchdog, High Accuracy RTC |
Warranty & Lifetime | 1-year warranty, Production Lifetime until January 2036 |
Certification | CE, FCC, Telec, RoHS, REACH |
Physical Specifications | 95mm * 63mm * 45mm (W x H x D) |
With advanced features like object detection, object recognition, object tracking, OCR, and abnormal event detection with real-time alert triggers, this AI box is designed to deliver exceptional performance in resource-constrained environments.
Integrated into NVR systems for real-time video analytics, including object detection (e.g., intruders, abandoned items) and anomaly detection, enhancing situational awareness and security efficiency.
Create innovative Smart Retail solutions using AI-driven features like real-time visual product recognition, personalized shopping experiences, and advanced customer behavior analytics for optimized store operations.
Processes traffic and parking data from cameras/sensors at the edge, enabling intelligent traffic flow analysis and smart parking guidance to reduce congestion.
Links to cameras and content servers for dynamic content adaptation based on facial recognition and audience demographics, improving engagement in public spaces or retail environments.
Integrates sensors and IoT devices to monitor and optimize building systems such as lighting, HVAC, and security. Uses AI for energy efficiency, predictive maintenance, and occupant comfort, enhancing building management.
reComputer AI R2130-12 | x1 |
It's a compact edge AI system powered by Raspberry Pi 5 and the 26 TOPS Hailo-8 AI accelerator, designed for real-time, low-latency, and high-efficiency AI inferencing. With its versatile interfaces, this solution excels across a wide range of AI applications, including AI-powered video analytics, machine vision, and intelligent edge computing.