製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

The reComputer AI R series features a commercial version with Raspberry Pi 5 and an industrial version with Raspberry Pi CM5, both equipped with a 26 TOPS Hailo-8 acceleration module, and a ready-to-use model zoo and tool chain.

Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.

  • Powerful Performance with Raspberry Pi 5 Module: 4GHz quad-core 64-bit Arm Cortex-A76 & VideoCore VII GPU. Features up to 16GB RAM.
  • AI Vision Processing: With the Hailo-8 AI accelerator, it delivers up to 26 TOPS, enabling real-time, high-performance AI vision processing across multiple channels.
  • Powerful Cooling Capabilities: Its compact design and efficient thermal architecture ensure optimal cooling, making it perfect for deployment in resource-limited environments.
  • Extensive Connectivity: 2 x HDMI 4Kp60, 1 x Ethernet Port, 2 x USB 3.0, 2 x USB 2.0. Dual M.2 Slots with PCIe 3.0 speed for enhanced performance.
  • Wireless Connectivity: Dual-band Wi-Fi and Bluetooth 5.0/BLE.


    GitHub - Seeed-Projects/Tutorial-of-AI-Kit-with-Raspberry-Pi-From-Zero-to-Hero: This repository provides a comprehensive step-by-step guide to building AI projects using the Raspberry Pi AI Kit.

    This course is designed to teach you how to harness the power of AI on the Raspberry Pi, with a focus on using an AI kit to perform computer vision tasks. You'll learn how to integrate AI into real-world IoT applications, from object detection and image classification to more complex visual recognition tasks.

    We will guide you step-by-step through setting up your Raspberry Pi, using AI frameworks, and deploying these models in various practical scenarios.

仕様

Basic Information

CPU & GPU

Raspberry Pi 5, 2.4GHz quad-core 64-bit Arm Cortex-A76 & VideoCore VII GPU

AI Processor

Hailo-8 M.2 Acceleration Module, 26 Tera-Operations Per Second

Memory

16GB RAM

Operating System

Raspbberry Pi OS, Ubuntu

 

Interfaces

 

Ethernet & USB

1x 10/100/1000 Mbps Ethernet;

2x USB 3.0(USB-A), 2x USB 2.0(USB-A)

Camera/Display

2 x micro HDMl ports(4Kp60); 2 × 4-lane MIPI camera/display transceivers

Storage

1 x microSD card slot(with support for high-speed SDR104 mode); 2 x M.2 slot(supports PCIe 3.0 M.2 NVMe SSD/Hailo M.2 Acceleration Module)

Power Button

On/Off included

Wireless Communication

Dual-band 802.11ac Wi-Fi®; Bluetooth 5.0/ BLE

Video Decoder

4Kp60 HEVC decoder

 

Device Specification

 

Ingress Protection

IP40

Operating Temperature

0~45 °C

Heat Dissipation

Heatsink with Fan

Power Supply

5V/5A DC power via USB-C, Power Delivery supported

Reliability

Hardware Watchdog, High Accuracy RTC

Warranty & Lifetime

1-year warranty, Production Lifetime until January 2036

Certification

CE, FCC, Telec, RoHS, REACH

Physical Specifications

95mm * 63mm * 45mm (W x H x D)

 

ハードウェア概要

 

用途

With advanced features like object detection, object recognition, object tracking, OCR, and abnormal event detection with real-time alert triggers, this AI box is designed to deliver exceptional performance in resource-constrained environments.

  • Surveillance & Security

Integrated into NVR systems for real-time video analytics, including object detection (e.g., intruders, abandoned items) and anomaly detection, enhancing situational awareness and security efficiency.

  • Smart Retail

Create innovative Smart Retail solutions using AI-driven features like real-time visual product recognition, personalized shopping experiences, and advanced customer behavior analytics for optimized store operations.

  • Smart Transportation

Processes traffic and parking data from cameras/sensors at the edge, enabling intelligent traffic flow analysis and smart parking guidance to reduce congestion.

  • Digital Signage & Audience Engagement

Links to cameras and content servers for dynamic content adaptation based on facial recognition and audience demographics, improving engagement in public spaces or retail environments.

  • Smart Building

Integrates sensors and IoT devices to monitor and optimize building systems such as lighting, HVAC, and security. Uses AI for energy efficiency, predictive maintenance, and occupant comfort, enhancing building management.

認証

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

reComputer AI R2140-12

x1

reComputer AI R2140-12 - The World's Most Powerful Raspberry Pi AI Box

SKU 114993627

It's a compact edge AI system powered by Raspberry Pi 5 and the 26 TOPS Hailo-8 AI accelerator, designed for real-time, low-latency, and high-efficiency AI inferencing. With its versatile interfaces, this solution excels across a wide range of AI applications, including AI-powered video analytics, machine vision, and intelligent edge computing.

8GB RAM, 26TOPS
JPY¥99909.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy