
| Jetson Orin NX System on Module | ||
| reComputer Super J401 NX Bundle | ||
| Module | Jetson Orin NX 16GB | |
| AI Performance | up to 157 TOPS | |
| NVIDIA GPU Cores | 1024 CUDA Cores with 32 Tensor Cores | |
| GPU Max Frequency | 1173 MHz | |
| CPU | 8x A78 2.0 GHz | |
| Memory | 16GB 128-bit LPDDR5 102.4 GB/s | |
| Video Encoder | 1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265) | |
| Video Decoder | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) | |
| Module Power | 10W | 15W |25W |40W | |
| Carrier Board | ||
| Storage | 1x M.2 KEY M PCIe for SSD(M.2 NVMe 2280 SSD 256G included) | |
| Networking | M.2 KEY E | 1x M.2 Key E (WiFi/BT combo module included) |
| Mini PCIe | 1x mini-PCIe for LTE 4G module(no included) | |
| Ethernet | 2x RJ45 Gigabit Ethernet | |
| I/O | USB | 4x USB 3.2 Type-A (5Gbps) 1x USB 2.0 Type-C (Device Mode/Debug) |
| Camera | 4x mipi CSI(2-lane 15-Pin) | |
| CAN | 1 x CAN(4-Pin Header) | |
| Display | 1x HDMI 2.1 | |
| Fan | 1x 4-Pin 1.25mm Fan Connector (5V PWM) 1x 4-Pin 2.54mm Fan Connector (12V PWM) | |
| Extension Port | 1x 40-Pin extension header 1x 12-Pin control and UART header | |
| RTC | 1x RTC 2-pin 1x RTC Socket | |
| LED | 2x LED(PWR and ACT) | |
| Button | 1x PWR 1x RESET | |
| Switch | 1x REC | |
| Power | 12-19V 5525 Barrel DC Jack | |
| Mechanical | Dimensions (W x D x H) | 113.2mm x 109mm x 67mm |
| Weight | 200g | |
| Installation | Desk(Copper Studs included) | |
| Operating Temperature | -20℃~50℃(40W Mode) | |
| Warranty | 1 Years | |
| Certification | RoHS,CE,FCC | |
| Seeed Carrier Board (reComputer Super J401) | x1 |
| Jetson Orin NX 16GB Module | x1 |
| 256GB SSD (System Installed) | x1 |
| Heatsink with Fan | x1 |
| Wi-Fi/BT combo Module | x1 |
| Wi-Fi Antenna Kit | x2 |
| 19V-4.74A Power Adapter(Barrel Jack 5.5/2.5mm, Power cord not included) | x1 |
| AC Cloverleaf Power Cord - US/EU/CN | x3 |
| Copper column | x5 |
| M3 Screw | x5 |