Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.
Note
The carrier board is specially designed for working with Jetson Nano/Xavier NX / TX2 NX modules and we will not include them inside.
When using Jetson Nano, the M.2 Key E cannot work, and instead, M.2 M could.
When using Jetson Nano, CAN cannot work.
If you want to burn OS into the module. First, enter the recovery mode, find the 8 pin IO on A203, and connect Pin 6(RECO) to GND with a jumper line.
We will not include a power cable, please choose a suitable form according to your country.
A203 is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/TX2 NX compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, USB 2.0 (w / OTG function) M.2 key E Wifi / BT, M.2 key M solid-state drive, CSI camera, RS232, SD card, CAN, PIO, I2C, I2S fans and other rich peripheral interfaces are suitable for environments with strict environmental requirements, small size and powerful functions.
Basically, it works with an NVIDIA module mentioned above to achieve graphic AI applications. To be more specific, with the NVIDIA Jetson Nan0/Xavier NX / TX2 NX module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. It is suitable for small size AI graphical applications such as smart-city IoT edge devices, Home robots, UAVs, Unmanned boats and Unmanned submarines which need to have a lightweight, low power consumption and small overall design.
Home robots
UAVs
Unmanned boats
Drone
Unmanned submarines
A203 Connector Summary
Connector | Description |
HDMI Port | HDMI Right Angle Vertical Connector |
USB 3.0 Type A | USB 3.0 Link 1 Type-A Connector |
NVIDIA Gigabit Ethernet | RJ45 Gigabit Ethernet Connector (10/100/1000) |
DC Power | DC Input Power TE Connector |
USB 2.0 OTG | USB 2.0 Link 0 OTG Micro-AB Connector |
FAN CONNECT | Picoblade Header |
SD Card | 1x MicroSD Card Slot |
M.2 Key E | PCI-E 2230 Size |
CSI Camera | 1x MIPI CSI-2 |
Multifunctional port | 2.0 PITCH 40 PIN |
3V Lithium Battery | 3V backup battery |
M.2 Key M Disk | Disk size 2242 |
NVIDIA Jetson Nano/NX/TX2 NX | Nano/NX/TX2 NX 260 PIN Connector |
Multifunctional port | 2.0 PITCH 12 PIN (such as CAN) |
Multifunctional port | 2.0 PITCH 8 PIN (reset, recovery, etc.) |
Comparison Chart
| Feature | A203 carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX | A203 V2 carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX | A205 carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX | A206 carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX |
| Module Compatibility | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ Nano/NX/TX2 NX |
| PCB Size / Overall Size | 87mm*52mm | 87mm*52mm | 170mm*100mm | 100mm*80mm |
| Display | 1*HDMI | 1*HDMI | 2*HDMI | 1*HDMI+1*DP |
| CSI Camera | 1*CSI | 1*CSI | 6*CSI | 2*CSI |
| Ethernet | 1x Gigabit Ethernet (10/100/1000M) | 1x Gigabit Ethernet (10/100/1000M) | 2x Gigabit Ethernet (10/100/1000M) | 1x Gigabit Ethernet (10/100/1000M) |
| USB | 1* USB 3.0 0.5mm pitch 20Pin ZIF | |||
| 2* USB 3.0 Type-A (Integrated USB 2.0); | 2* USB 3.0 Type-A (Integrated USB 2.0); | 4* USB 3.0 Type-A (Integrated USB 2.0); | 4* USB 3.0 Type-A (Integrated USB 2.0); | |
| 1* USB Micro B(Not support power input) | 1* USB Micro B(Not support power input) | 1* USB 2.0 Type C(Support OTG) | 1* USB Micro B(Not support power input) | |
| SATA | \ | \ | 5 SATA | \ |
| M.2 Key M | 1*M.2 Key M | 1*M.2 Key M | \ | 1*M.2 Key M |
| M.2 Key E | 1*M.2 Key E | 1*M.2 Key E | 1*M.2 Key E | 1*M.2 Key E |
| TF_Card | 1* TF_Card Slot | 1* TF_Card Slot | 1* TF_Card Slot | \ |
| USB WIFI Mode | \ | \ | 1* Standard USB WIFI Mode(4 pin interface) | \ |
| Audio | \ | \ | 1* Audio Jack; | \ |
| 2* Microphone interface; | ||||
| 2* Speaker interface | ||||
| SPI Bus | 2* SPI Bus(+3.3V Level) | 2* SPI Bus(+3.3V Level) | 2* SPI Bus(+3.3V Level) | 2* SPI Bus(+3.3V Level) |
| FAN | 1* FAN(5V PWM) | 1* FAN(5V PWM) | 2* Fan(12V/5V); | 1* FAN(5V PWM) |
| 1* FAN(5V PWM) | ||||
| CAN | 1* CAN | 1* CAN | 1* CAN | 1* CAN |
| Multifunctional port | 1* 40-Pin | 1* 40-Pin | 1* 40-Pin | 1* 40-Pin |
| RTC | Battery included | Battery not included | Battery not included | Battery not included |
| Operating Temperature | -25° to +65° | -25° to +65° | -25° to +80° | -25° to +80° |
Hardware Overview
1 x A203 Carrier Board
1 x Power Adapter 90W 19V (Power cable not included)
Attention
It is recommended to buy the A203(Version2), which can perfectly cover and exceed the functions of this product.
For more NVIDIA product purchase solutions, you can go to this page to learn more.
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson
Nano Production Module, reComputer Jetson-20
built with Jetson Xavier NX Production Module also includes on-device carrier board and
heatsink.