
Dimension | 59mm x 51mm x 30mm |
Rated Voltage | 12V |
Rated Current | 180 mA |
Max air flow | 16.6 CFM |
Interface | JST-XH-4pin(2.54 mm) |
| HSCODE | 8414599060 |
| USHSCODE | 8473305100 |
| UPC | |
| EUHSCODE | 8414591500 |
| COO | CHINA |
Heatsink with Fan | x1 |
Heatsink holder | x1 |
Thermal Pad | x1 |
Screw | x5 |
Aluminum Heatsink with Fan for Jetson Orin Module Super Mode provides powerful cooling for NVIDIA Jetson Orin™ NX modules in Super mode, ensuring module‘s performance in up to 50C ambient temerpature.