製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

The BeagleBadge is currently available for pre-order. All pre-order shipments are estimated to begin on Jun 30, 2026.

Orders will be fulfilled in the sequence they are received, so secure yours today to be among the first to explore its capabilities!

Step into the future of interactive wearables with the BeagleBadge. Visually striking and ready out-of-the-box, its large 4.2-inch e-paper display and intuitive physical controls—including a 4-way joystick and tactile buttons—offer a dynamic user interface for everything from digital event badges to portable data dashboards. Combined with built-in sensors for tracking motion (IMU) and ambient light, it enables deeply context-aware interactions. Under the hood, the high-performance yet low-power TI AM62L32 processor and comprehensive wireless suite (Wi-Fi 6, Bluetooth 5.2, LoRaWAN) ensure you have the computing and connectivity muscle to run complex edge computing or decentralized communication projects anywhere you go.

  • Prominent e-Paper Display & Intuitive UI

Designed as the ultimate smart badge, it features supports for a large 4.2" e-paper display via an FPC connector for crisp, low-power visualization. Combined with a 4-way joystick, tactile buttons, an RGB LED, and dual 7-segment displays, it offers a fully interactive out-of-the-box HMI experience.

  • Next-Gen Processing Power

Powered by the TI AM62L32, a low-power SoC featuring a Dual-core Arm® Cortex®-A53 processor at 1.25GHz, perfectly optimized for complex edge computing and portable applications.

  • Comprehensive Wireless Connectivity

Integrates the BeagleMod CC3301-1216 module for robust Wi-Fi 6 (2.4GHz) and Bluetooth 5.2, plus a Wio SX1262 module for long-range LoRaWAN communication, ensuring you stay connected anywhere.

  • Rich Sensing & Limitless Expansion

Comes equipped with an onboard IMU and ambient light sensor for context awareness. Designed for ultimate modularity, it features built-in Grove, dual QWIIC, and mikroBUS connectors, granting plug-and-play access to thousands of external modules.

  • Robust Open-Source Ecosystem

Supports Linux and Zephyr base ports with a mainline roadmap. Ready for interactive display development with LVGL and MicroPython libraries, and includes Meshtastic and ActivityPub integration for seamless off-grid messaging.

仕様

Category

Item

Specification

Processor

SoC

TI AM62L32(Low-power SoC for IOT, HMI)

CPU Architecture

Dual-core Arm® Cortex®-A53 @1.25GHz

Memory

RAM

2GB (128M x 16bit)-1600MHz 3200Mbps LPDDR4

Storage

eMMC

4GB eMMC

Flash

256Mb OSPI flash

EEPROM

32Kb EEPROM

Wireless Connectivity

WiFi & Bluetooth

WiFi 6 (2.4GHz) & Bluetooth 5.2 - via BeagleMod CC3301 (MHF4 Connector)

LoRaWAN

LoRaWAN - via Wio SX1262

(u.FL Connector)

On Board

Display

 4.2" e-paper (With 24-pin FPC Connector)

1x MIPI DSI connector for LCD

Sensors

1x IMU Sensor

1x Ambient light sensor

1x Temperature & Humidity sensor (Unpopulated)

Ecosystem Ports

1x MikroBus Connector

1x Grove Connector

2x QWIIC Connector

External Ports

1x USB 2.0 Type-A host

1x Micro-SD socket

User Interface

Buttons

1x Reset buttons

2x Tactile buttons (Back/Select)

Joystick

1x 4-way Joystick (with press)

Output

1x Passive Buzzer

Indicators

1x RGB status LED

2x 7-segment LED displays

Power Input

Interface

1x USB Type-C (Power & Debug)

1x BAT Connector for BL-5C (with fuel gauge monitoring)

Software

Supported Platforms

Linux

Zephyr RTOS

LVGL

MicroPython

Meshtastic&ActivityPub

ハードウェア概要

Front

Back

用途

  • Smart Wearables & Smart Badges:Utilizing the ePaper display and sensing capabilities for dynamic event badges or personal assistants.
  • Edge Computing Devices: Leveraging the high-performance TI AM62L32 processor and Linux capabilities to process sensor data locally at the edge, reducing latency and cloud dependency.
  • Off-grid Communication Nodes:Leveraging Meshtastic and LoRaWAN for decentralized messaging in remote areas.
  • Environmental & Health Monitoring:Using the built-in LUX/IMU sensors combined with external bio-sensors via expansion ports.
  • Embedded control systems:Taking advantage of the TI AM62L32 processor's real-time processing capabilities.

認証

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

BeagleBadge

x1

BeagleBadge

SKU 100061953

The BeagleBoard® BeagleBadge is a high-performance, fully programmable, open-source smart-wearable development board in a badge form factor. Powered by the low-power TI AM62L32 SoC, it includes a 4.2-inch ePaper display via a 24-pin FPC connector, and includes onboard sensing (IMU, ambient light, temperature & humidity) plus intuitive physical controls. With Wi-Fi 6, Bluetooth® 5.2, and LoRaWAN connectivity—and Grove/Qwiic/mikroBUS expansion—it’s a versatile platform for interactive IoT, event badges, and portable human–machine interface (HMI) prototypes.

JPY¥15670.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy