BC03 has a high-gain omni-directional BLE antenna, low-ower consumption, and user interaction:
Optimized BLE advertising stability and RSSI consistency, improving indoor positioning accuracy and robustness in complex environments.
Excellent radiation efficiency and directional consistency, onboard antenna, thus achieving a longer communication range and more stable communication without precise adjustment of the installation direction.
Further optimized low-power design. Under the same configuration (0 dBm / 500 ms), BC03 achieves large-scale and long-term deployment.
A blue LED provides intuitive device status feedback during power-on and operation, display the device's power-up and upgrade status.
GPS has proven its ability to locate outdoors. Now, we also tend to move to indoor positioning, and Bluetooth beacons make indoor precise positioning possible. Combine with SenseCAP T1000 Tracker or SenseCAP T2000 Trackerto build an indoor positioning solution.
Deploy Bluetooth beacons in your target area, the tracker receives the signal sent by the beacon, and the positioning accuracy is at the meter level (2-3 meters). It can realize functions such as asset tracking, route planning, reverse car search, etc., and can be integrated into applets and APPs.
SenseCAP T1000 Tracker and SenseCAP T2000 Tracker are LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It's ideal for a variety of location-based applications.
We provide a open-source Bluetooth indoor positioning system designed to work seamlessly with SenseCAP BLE Beacons and SenseCAP LoRaWAN Trackers.
This solution is fully open-source and customizable, allowing users to build, modify, and integrate their own backend services based on our GitHub repository.
NOTE:
The default UUID of BC03 is different from that of BC01 and BC02. If you are using these models together in the same deployment, please be aware that filtering beacons using two different UUIDs simultaneously is not supported. To ensure compatibility in a mixed environment, please modify the beacons to use the same UUID.
Parameter | Specification |
Material | ABS(Anti-UV) |
Color | White |
IP rate | None |
Dimension(L*W*H) | Φ50*20.5mm |
Weight | 45g(include battery) |
Battery | Li/SOCI2 battery, 2400mAh |
Chip | nRF52 series |
Bluetooth Version | BLE 5.0 |
Bluetooth Protocol | iBeacon |
Sensors | Accelerometer, Optional |
LED | 1 × Blue LED |
APP | SenseCraft APP |
Working Temperature | -20~60℃ |
Battery Life | More than 5 years (0dBm/500ms in default configuration). |
Parameters | Default Value |
UUID | 5EEEDBCA-AC02-43B0-B0CF-C6EB07647825 |
Major | Assigned from the device MAC address (lower 2 bytes) |
Minor | Assigned from the device MAC address (upper 2 bytes) |
Measured power | -59dBm |
Tx Power | -40 ~ +4 dBm, default 0 dBm |
Adv Interval | 20ms ~ 30s, default 500ms |
Password | 12345678 |
Device Name | 03 |
Battery Service | Battery icon display |
System | Devices |
BLE | BLE 5.0+ |
iOS 7.0+ | iPhone 4S, iPhone 5/5C/5S, iPhone 6/6Plus/6S/6S Plus, iPhone 7/7Plus, iPad mini/mini2/4/Air/Pro, etc. |
Android 4.3+ | Samsung, XIAOMI, HUAWEI, ONEPLUS, vivo, OPPO, etc. |
Indoor Bluetooth Beacon BC03 | x1 |
3M Sticker(Pre-taped) | x1 |
Insulating film | x2 |
SenseCAP BC03 Indoor Bluetooth Beacon is a small wireless device that transmits Bluetooth signals at regular intervals. These signals can be detected by Bluetooth-enabled devices, such as SenseCAP T1000 Tracker, SenseCAP T2000 Tracker, allowing them to determine their proximity to the beacon, building a location-based solution for indoor positioning, asset tracking and other applications.