製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

SenseCAP T1000 series are compact LoRaWAN trackers ideal for general tracking, personnel monitoring and rescue. While SenseCAP T2000 series are more rugged asset trackers with larger battery capacity and industrial features like IP67 and ATEX, making them suitable for harsh or long-term outdoor deployments.

 

  • Powerful ATEX LoRaWAN Asset Tracker T2000-A/B:Designed for vehicles and critical assets operating in explosive atmospheres, the SenseCAP T2000-A/B provides long-range LoRaWAN connectivity, and reliable indoor/outdoor positioning in a compact industrial-grade device. Whether deployed in oil & gas facilities, mining operations, storage terminals, or industrial manufacturing sites, the T2000-A/B helps improve personnel safety, asset visibility, and operational efficiency while meeting stringent hazardous-area compliance requirements.
  • Industrial-Grade Rugged Design: The T2000 series adopts an IP67-rated dustproof and waterproof enclosure made of PC + 10% Glass Fiber composite material, offering excellent impact resistance, corrosion resistance, and UV protection. The T2000-A/B models are now also ATEX certificated. Combined with an innovative non-penetrating magnetic switch and a wide operating temperature range of –40°C to 85°C, the tracker ensures long-term stable operation even in harsh outdoor environments.

 

  • Seamless indoor and outdoor positioning: The T2000 series effectively employs BLE and Wi-Fi for pinpoint indoor positioning and utilizes GNSS technologies, including GPS, Beidou, Galileo and GLONASS for precise outdoor tracking.

 

  • Active Security Protection: Equipped with a physical tamper-proof button and a 3-axis accelerometer. If the device is illegally removed, moved abnormally, or subjected to strong vibration, it will immediately trigger a highest-priority alarm alarm and send instant push notifications to your phone via the SenseCraft platform.

 

  • Multiple Operating Modes: Supports Periodic, Event, and Standby modes. Each mode corresponds to different reporting behaviors to maximize battery efficiency for various use cases.

 

  • Long-Range Communication & Offline Data Buffer: Based on LoRaWAN® technology, the device achieves wireless data transmission over 8 km in open areas with no SIM card cost required. A built-in large-capacity buffer stores up to 1,000 data records, which will be automatically retransmitted once the network connection is restored, ensuring zero data loss.

 

  • All-in-One Software Platform Management: Seamlessly integrated with the SenseCraft App, providing an end-to-end solution from QR code activation and Bluetooth configuration to real-time map tracking, remote parameter setup, and alarm management.

 

  • Multiple installation methods

仕様

Parameter

Specification

Product Model

T2000-B

LoRa Frequency Band

EU868, US915, IN865, AU915, AS923, KR920, RU864

Positioning Method

GNSS:L76K

GPS L1 C/A, QZSS L1: 1575.42 MHz

GLONASS L1: 1602.5625 MHz

BeiDou B1: 1561.098 MHz

BLE: nRF52840

Bluetooth 5.0

WiFi: ESP8684

Passive Scan

Operating Temperature

-40 ~ 85℃

Power Supply

Primary Battery

Battery Type / Capacity

Li/SOCl2 (ER18505) / 8000mAh

Enclosure Material

PC + 10% Glass Fiber

3-Axis Accelerometer

3-Axis Accelerometer to detect movement

Protection Rating

IP67

Dimensions

117x65x30mm

Weight

180g

Certification

 

FCC

CE

ATEX

ハードウェア概要

用途

SenseCAP T2000 Series Asset Trackers are the ideal solution for managing high-value, dynamic assets in outdoor environments. They are widely used in:

  • Smart Agriculture: Tracking and scheduling large agricultural machinery like tractors and harvesters, recording working hours, and preventing theft; Monitoring the activity range of large livestock such as cattle and horses.
  • Construction & Engineering: Anti-theft, location tracking, and utilization analysis of heavy machinery like excavators, bulldozers and cranes; Management of rental equipment such as generators.
  • Logistics & Transportation: End-to-end tracking and security monitoring of international shipping containers, large trailers, railway freight cars, and cold chain cargo.

認証

HSCODE8526919090
USHSCODE8526910040
UPC
EUHSCODE8517180000
COOCHINA

部品リスト

SenseCAP Asset Tracker T2000

x1

Magnetic

x1

Screw Installation Kit

x1

3M Sticker

x1

Quick Start

x1

SenseCAP Asset Tracker T2000-B for Indoor and Outdoor Positioning

SKU 100057727

SenseCAP T2000-B is an industrial LoRaWAN asset tracker (862–930 MHz) with an 8000 mAh non-rechargeable battery for over one year of maintenance-free operation. Featuring IP67 protection, anti-tamper alarm, and multiple intelligent operating modes, it ensures reliable long-term tracking of assets and heavy equipment.

 

JPY¥8215.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy