The next-generation Semtech LR2021 not only retains the ultra-long-range communication of traditional LoRa but also introduces the new FLRC modulation, achieving a remarkable communication rate of up to 2.6 Mbps. This capability extends its use to bandwidth-sensitive applications, such as audio streaming and image transmission.
With broad dual-band coverage (Sub-GHz & 2.4GHz) and the switch-less front end design, a single hardware design achieves global compatibility. Significantly streamline the design process and accelerating your market entry.
By integrating multiple modulation schemes (LoRa, FLRC, FSK, OQPSK) within a single silicon platform. LR2021 allows developers to choose the optimal combination for any scenario from ultra-low-power sensors to high-speed-controls without hardware redesign. Compatible with various low-power wireless protocols including Amazon Sidewalk, W-MBUS, Wi-SUN FSK, and Z-Wave, LR2021 enables true one-platform-fits-all development, dramatically reducing time-to-market and strategic risk.
LR2021 delivers a definitive generational leap, outperforming predecessors like the SX1262 across most key metrics. Lower transmission current and higher receiving sensitivity will translate directly into longer battery life and more reliable connections for your devices.
The LR2021 employs Fast CAD technology featuring an intelligent adaptive threshold and early termination mechanism, which substantially reduces both the power consumption and time required for idle channel detection, further improving device energy efficiency.
This integrated kit combines real-time OLED feedback and plug-and-play Grove connectors for rapid sensor integration. Its hardware is pin-compatible with Arduino Uno, STM32 Nucleo, and Nordic DK platforms, ensuring your validated design moves seamlessly to production.
Note:
Learn more about the next-generation performance of the Semtech LoRa Plus™ LR2021.
RF Chip Specification
Main Chip | LR2021 |
Chip Size | 5(W)*5(L)*0.9(H)mm |
Chip Package | QFN-48 |
Power Supply | 1.8 - 3.7V, 3.3V (typical) |
Sleep Current | 470nA (without RTC) 1.28uA (with RTC) |
Power Distortion Mode | SIMO DC-DC LDO |
Maximum Operating Current (Transmitter) | Sub-GHz: 105mA @ +22dBm 2.4 GHz: 27mA @ +14dBm |
Maxium Operating Current (Receiver) | LoRa SF7 @ 125KHz: 5.7mA FLRC: 10.9mA |
Output Power | Sub-GHz: +22dBm to -10dBm 2.4 GHz: +12dBm |
Receiving Sensitivity | LoRa SF12 @ 125kHz: -141.5dBm FLRC @ 260kbps:-111dBm BLE @ 2Mbps: -97dBm |
Harmonic Noise | 915MHz @ 100kHz: -104dBc/Hz 2.45GHz @ 100kHz: -93dBc/Hz |
Antenna | RFI_LF(Sub-GHz) RFI_HF(2.4GHz) Impedence: 50Ω |
Interface | SPI |
Working Temperature | -40°C to +85°C |
General
Board Size | 65(W) x 73(L)mm x 27(H)mm |
Voltage | 3.3V (USB type-C) |
Button | K1: User button K2: Reset button |
Display | 0.96" OLED, 128 x 64 pixel |
Grove Interface | I2C x 2 UART x 1 |
Debug Interface | SWD SAMD |
Antenna | Sub-GHz 2.4 GHz |
General
Board Size | 65(W) x 73(L)mm x 27(H)mm |
Voltage | 3.3V (USB type-C) |
Button | K1: User button K2: Reset button |
Display | 0.96" OLED, 128 x 64 pixel |
Grove Interface | I2C x 2 UART x 1 |
Debug Interface | SWD SAMD |
Antenna | Sub-GHz 2.4 GHz |
Hardware Overview & Pinout
Enable seamless global asset tracking. The LR2021 allows devices to automatically comply with regional radio standards, providing uninterrupted data from port to port.
With FLRC speeds up to 2.6 Mbps, LR2021 sends images within a second, enabling low-power visual monitoring for security, industrial, and environmental applications.
LR2021 makes low-power audio communication practical—enabling safety intercoms on remote worksites, spoken alerts for equipment and voice-activated sensing in smart environments.
Unify dedicated short-range networks (for high-speed data collection) and wide-area networks (for continuous cloud connectivity) on a single device. This architectural shift eliminates redundant infrastructure.
LR2021's high-throughput link ensures robust and rapid firmware updates. It enables guaranteed, zero-downtime updates for critical infrastructure sensors.
| HSCODE | 8543709990 |
| USHSCODE | 8517620090 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Seeed Studio XIAO nRF54L15 Module | x2 |
LoRa Plus Expansion Board | x2 |
LF Antenna (868-915 MHz) | x2 |
HF Antenna (2.4 GHz) | x2 |
USB Cable Type-A Male to Type-C Male (1m) | x2 |
Read Me Note | x1 |
This LR2021 LoRa® evaluation kit, centered on Semtech's 4th-generation dual-band transceiver, enables rapid prototyping of high-speed, long-range IoT devices. It supports Sub-GHz and 2.4GHz frequencies for global coverage, features FLRC modulation for data rates up to 2.6 Mbps, and is hardware-compatible with popular Arduino Uno, STM32 Nucleo, and Nordic DK platforms for seamless development.