
Main Chip | LR2021 |
Size | 17.5*10*3 mm |
Package | 22 Pins, SMT |
Frequency | 863-928MHz; 2.4-2.5GHz |
Power Supply | Typical 3.3V |
Power Distribution Mode | SIMO / LDO |
TCXO Supply Mode | VTCXO Pin |
TCXO Supply Voltage | 3V (software configurable) |
Maximum Operation Current (LoRa Transmitter) | 119.4mA @ 915MHz, Tx 22dBm 33.6mA @ 868MHz, Tx 14dBm 28.4mA @ 2.4GHz, Tx 12dBm |
Maximum Operation Current (LoRa Receiver) | 8.19mA @ Sub-GHz, SF12, BW=125kHz 8.59mA @ 2.4GHz, SF12, BW=125kHz |
Sleep Current | 583nA |
Idle Current | 960uA |
Maximum Output Power | 22dBm @ SubGHz 12dBm @ 2.4GHz |
Receiver Sensitivity | RxBoost ON: -127.5dBm @ SubGHz, BW=125KHz, SF = 7 -141.1dBm @ SubGHz, BW=125KHz, SF = 12 -118.4dBm @ 2.4GHz, BW=125KHz, SF = 7 -133dBm @ 2.4GHz, BW=125KHz, SF = 12 |
Working Temperature | -40 ~ 85 ℃ |
Units per Reel | 1200pcs |
Wio-LR2021 (Tape Reel) | x1 |