
Note: Please note that this sensor is factory-set to measure water density, if you have any requirements, please contact us at [email protected] to set the density like diesel or other mild-corrosive liquid.
The Liquid Level Sensor measures the level of water or other liquids and converts it into a standard 4–20 mA current signal. It works with data loggers and other devices that support 4–20 mA current inputs.
The sensor has a built-in silicon piezoresistive sensing element with high sensitivity. Its internal circuitry converts the millivolt signal into a standard 4–20 mA current signal. This output allows connection to control instruments, PLCs, or computer-based data acquisition systems with compatible current inputs.
The sensor is compact, lightweight, and easy to install. Its sealed stainless steel probe is suitable for use in water, oil, and other mildly corrosive liquids. In addition, it offers high resistance to vibration and impact. It can be used in process control, aviation, aerospace, automotive systems, medical equipment, HVAC, and other applications.
| Measurement Range | 0 ~ 5 meters |
| Cable Length | 5.3 meters |
| Output Signal | 4–20 mA |
| Accuracy | ±0.5% F.S. |
| Response Time | 5 ms (≤90% F.S.) |
| Measurement Liquid | Water, edible oil, and other mildly corrosive liquids |
| Power Supply | 9–30 V DC |
| Overload Capacity | 200%F.S |
| Operating Temperature | −20 to +60 °C |
| Material | 304 stainless steel housing 316L stainless steel sensing core Special rubber-insulated cable |
| IP Rating | IP68 |
| Device Weight | 670g |
| Certifications | CE, FCC, RoHS |
Recommendation for S2100 Data Logger
This sensor provides a standard 4–20 mA analog current output and can connect to the SenseCAP S2100 LoRaWAN® Data Logger for remote liquid level monitoring. The S2100 supports Modbus RS485, analog, and GPIO industrial sensors and transmits their data over LoRaWAN® networks. Its robust, waterproof, and dustproof enclosure makes it suitable for harsh outdoor environments. It offers a transmission range of up to 2 km in urban areas and 10 km in line-of-sight conditions, with low power consumption. In addition, built-in Bluetooth and app support simplify configuration and remote management. The sensor requires a supply voltage of at least 9V DC. The S2100 cannot power it directly, so an external power supply is required. When the S2100 is connected to an external 12V DC supply, its replaceable built-in battery serves as backup power for the data logger.
Seeed also provides the SenseCAP Portal and SenseCraft to help users better manage and check data remotely.
| Name | Reference Link |
|---|---|
| Liquid Level Sensor Datasheet (4–20 mA) |
| HSCODE | 9026100000 |
| USHSCODE | 9026102080 |
| UPC | |
| EUHSCODE | 9013101000 |
| COO |
The Liquid Level Sensor is designed with industry-grade standards, for monitoring water level, oil level, and other mild-corrosive liquid levels. It incorporates stainless steel and insulated rubber, is IP68 rated, suitable for application in severe environments.