SenseCAP Sensor Hub 4G Data Logger for efficient data collection and management.
Monitor key indicators of water quality with our advanced IP68 RS485 turbidity sensor designed for applications such as industrial wastewater treatment, environmental monitoring and water purification. The sensor provides accurate turbidity measurements to ensure reliable performance for water quality management in industrial and natural water systems. It can be used in a variety of RS 485 systems to provide the accuracy required for efficient monitoring and management.
We offer the SenseCAP S2100 - LoRaWAN® Data Logger and SenseCAP Sensor Hub 4G Data Logger suitable for RS485 sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or MQTT private servers.
Model | S-DTS210-01 |
Power | 12 ~ 24 V/DC (Typical 12 V/DC) 0.3W @ 12V |
Measurement Principle | Scattering light |
Measurement Range | 0~1000.0NTU |
Resolution | 0.1NTU/0.1℃ |
Accuracy | ±5% F.S, ±0.3°C |
Calibration Method | Two-point calibration |
Temperature Compensation | Automatic temperature compensation (Pt1000) |
IP Ratings | IP68 |
Operating Temperature | 0 ~ 50°C, < 0.2 MPa |
Storage Temperature | -5 ~ 65°C |
Installation | Mmersion installation, 3/4" NPT thread |
Cable Length | 10 meters |
Dimension | 185*Φ30mm |
unit:mm
The S-DTS210-01 Turbidity Sensor measures 0-1000 NTU with 0.1 NTU resolution, featuring temperature compensation, RS-485 Modbus/RTU, and IP68 protection. It’s ideal for water treatment, environmental monitoring, and wastewater management, and integrates with the SenseCAP S2100 LoRaWAN Data Logger for efficient data collection.