製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Strong Compatibility with different Sensors: supports all MODBUS-RTU RS485/Analog(4~20mA/0~10V) / GPIO(level/pulse) sensors.
  • Compatible with Worldwide LoRaWAN® Networks: Compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway (support the universal frequency plan from 863MHz ~928MHz).
  • Long Range & replaceable Battery powered: With LoRaWAN® wireless transmission, S2100 supports 19Ah built-in battery and external 12V DC to supply devices, and ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes.
  • Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature and IP66 rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
  • Remote configuration and management: Seeed provides SenseCAP Mate APP and SenseCAP Portal, allows users to remotely manage data and configure.

High-performance Guarantee

We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP S210X went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.

  • High-Low Temperature Test - determine performance under adverse temperature conditions.
  • Conformance Test - whether the collected values of multiple devices are consistent
  • Waterproof Test
  • Freezing Test
  • Long-Range Communication Test - whether the device loses packets under long-distance transmission
  • R&D and Production Test - to test the pass rate of multiple devices under factory conditions

仕様

Interface

Current Input

4 to 20 mA (2 channel)

Current Input Resolution (I1/I2)

0.001 mA

Voltage Input

0 to 10V (2 channel)

Voltage Input Resolution (V1/V2)

0.01 mV

General Parameters

Product Model

SenseCAP S2100

Microcontroller

Wio-E5

Support Protocol

LoRaWAN v1.0.3 Class A

Built-in Bluetooth

App Tool to change parameters and set data conversion algorithm

Long-Range Channel Plan

IN865/EU868/US915/AU915/ AS923*

Max Transmitted Power

19dBm

Sensitivity

-136dBm@SF12 BW=125KHz

Communication Distance

2 to 10km (depending on and environment)

IP Rating

IP66

Operating Temperature

-40 to +85 °C

Operating Humidity

0 to 100 %RH (non-condensing)

Device Weight

280g

Certification

CE / FCC / RoHS

Battery (Contained in equipment)

Battery Life

Up to 10 years**

Battery Capacity

19Ah (non-rechargeable)

Battery Type

Standard D-size SOCl2 Battery

* Every single device can support 7 frequency plans.

** This wireless LoRaWAN sensor supports up to 10 years of battery life, but the actual battery life varies from data upload interval, data payload, and distance between gateways.

*** We have updated the battery life table, which should provide you with a better estimate of the actual battery life of your device. We recommend that you refer to the updated table when making any judgment or decision related to the battery life of your device.

 

LoRaWAN Frequency

Note:

No Frequency limitation. The sensor can be switched to other frequency plans at any time.

S210x Devices are manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, every single device can support the frequency plans below:

Frequency Plan

Common Name

Sub-band

EU863-870

EU868

___

US902-928

US915

Sub-band from 1 to 8

AU915-928

AU915

Sub-band from 1 to 8

AS923

AS923

AS923_1, AS923_2, AS923_3, AS923_4

IN865-867

IN865

___

KR920-923

KR920

___

RU864-867

RU864

___

The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.

 

Power Source Option

Option 1: the data logger/DTU can work in Periodic mode. Powered by a built-in 19Ah Standard D-size Li-SOCl2 battery which is easy to buy online, it can be installed and deployed in an outdoor environment without additional power.

Option 2: the data logger/DTU can work in Constant Power mode with an external 12V DC power supply. We provide a matching Junction Box Kit so that the data logger/DTU can be quickly assembled.

Note:

If you want to use S2100 with Weather Sensors, please note the Junction Box Kitis neccessary.

 

Support Industrial Sensors of Different Interfaces

S2100 LoRaWAN Data Logger/DTU is a single-channel collector, and only supports one of the following protocols at one time:

  • RS485: Support standard RS485 Modbus-RTU protocol
  • Analog: 2 x 0~10V or 2 x 4~20mA.
  • GPIO: 1 x GPIO, collect level or pulse signal

ハードウェア概要

SenseCAP S2100 Data Logger/DTU can connect to MODBUS-RTU RS485/Analog/GPIO sensors and transmit data from sensors to the LoRaWAN network. Benefits from LoRa and IP66 design, this device features stability and reliability and can cover a long transmission range while keeping ultra-low power consumption, ideal for outdoor use. It is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and update. It can be battery-powered or connected to a 12V external power supply. When the 12V power supply is connected, the replaceable built-in battery is set to be used as the backup power supply. What's more, with the help of S2110 converter, S2100 Data Logger/DTU is able to connect to Grove Sensor, it is an ideal solution for developing, fast prototyping, and small deployment for DIY Industrial level LoRaWAN Sensors.

 

S2100 LoRaWAN Data Logger/DTU supports MODBUS-RTU RS485/Analog/GPIO input and transmit the data from sensors to the LoRaWAN network.

It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments.

用途

Precision Agriculture, Industrial Manufacturing, Smart Building

SenseCAP S2100 is compatible with LoRaWAN® V1.0.3 protocol and can work with Gateway - LoRaWAN Device - SenseCAP.

LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.

 

Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 LoRaWAN Indoor Gateway - US915 - Seeed Studio and SenseCAP M2 Light Hotspot and Software License - Seeed Studio.

 

LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Gateway - LoRaWAN EU915 - Seeed Studio and the SenseCAP-Multi-Platform-LoRaWAN-Indoor-Gateway-SX1302-US915-p-5472 - Seeed Studio.

 

We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.

Seeed provides the SenseCAP Portal platform and SenseCAP Mate APP to help users better manage and check data remotely

  • SenseCAP Portal, for Device, Data, and Access Key Management - Seeed Studio IIoT Solutions is a web service to enable users to manage SenseCAP devices and view data through the web.Bind and manage all devices in one account
  • Includes Dashboard, Device Management, Data Management, and Access Key Management
  • Provides MQTT and HTTP API to users for further development
  • SenseCAP APP in iOS and Android Versions - Seeed Studio IIoT Solutions is a powerful APP for data visualization and remote device management.Save time - provides a scan-and-play experience to enable users to complete the whole configuration in 4 steps
  • Works for people with less or no technical background to get started with sensor data easily
  • Acquire and view data on clean user interfaces
  • Set time intervals: improve the battery efficiency
  • Set threshold values: focus on the data you need to take action for - coming soon
  • Send alarms if data is out of the safe range - coming soon

Apart from working with existing sensor nodes, the S2100 data-logger can also be connected with SenseCAP S2110 Grove Converter to achieve a plug-and-play outdoor LoRaWAN sensor deployment experience with various selections of Grove Sensors. It is an ideal solution for developing, fast prototyping, and small deployment for DIY Industrial level LoRaWAN Sensors. Moreover, you can use your existing Seeed Grove Sensors to build your outdoor LoRaWAN sensors without coding. You should try out this kit.

認証

HSCODE8517691099
USHSCODE8517180050
UPC
EUHSCODE8517180000
COOCHINA

部品リスト

Sensor Node

1

Bracket

2

Quick Start Guide

1

KA4*20mm Self-drilling Screw

4

SenseCAP S2100 - LoRaWAN® Data Logger/DTU, Supports RS485/Analog/GPIO Interfaces, LoRaWAN Converter

SKU 114992872
A battery-powered IP66 wireless data logger/ DTU supports RS485/Analog/GPIO sensors, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.
JPY¥10327.00
¥11475.00
Save ¥1148.00(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy