必須オプションを選択してください
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note

  • For mass-volume deployment with simalor compact-size form factor, please find reComputer mini J501, featuring NVIDIA Jetson AGX Orin 32G and AGX Orin 64G. reComputer mini J501 can be deployed in environment up to 60°C ambient temperature.
  • For production-ready AI computing power and various IO interfaces, please find reComputer Robotics J501 for real-world robotics and autonomous-driving applications, pre-installed with Jetpack 6.2.
  • NVIDIA® Jetson AGX Orin™ 64GB Developer Kit is currently limited to 1 pc per account. For direct replacement, please see reComputer Classic J5012  , which is available without quantity restriction and compatible with official Jetpack, making it an ideal option for project scale-up.
  • Most powerful AI computer for edge computing: up to 275 TOPS, 8 times AI performance compared to Jetson AGX Xavier. Power configurable between 15W and 60W.
  • Onboard memory: With onboard 64GB LPDDR5, 204 GB/s of memory bandwidth, and 64 GB of eMMC 5.1.
  • High-speed interface support for multiple sensors: PCIe x 16 Connector, 1x 10GbE, 1x Display Port, 16 lanes of MIPI CSI-2, USB 3.2 interfaces, and a 40-pin header.
  • Support Jetpack 6.2: Includes Jetson Linux 36.4.4 featuring Linux Kernel 5.15, UEFI based bootloader, Ubuntu 22.04 based root file system, NVIDIA drivers, necessary firmwares, toolchain and more.

仕様

Jetson AGX Orin Module System on Module

AI Perfromance

Jetson AGX Orin 64GB - 275 TOPS

GPU

NVIDIA Ampere architecture with 2048 NVIDIA® CUDA®cores and

64 Tensor cores

CPU

12-core Arm Cortex-A78AE v8.2 64-bit CPU

3MB L2 + 6MB L3

DL Accelerator

2x NVDLA v2.0

Vision Accelerator

PVA v2.0

Memory

64GB 256-bit LPDDR5 204.8GB/s

Storage

64GB eMMC 5.1

Video Encode

2x 4K60 | 4x 4K30 | 8x 1080p60 | 16x 1080p30 (H.265)

Video Decode

1x 8K30 | 3x 4K60 | 6x 4K30 | 12x 1080p60 | 24x 1080p30 (H.265)

Power

15W-60W

Carrier Board

Storage

1x M.2 Key M - 4 x PCIe Gen 4

(SSD module not included)

Network

Ethernet

1x RJ45 - Up to 10GbE

M.2 KEY E

1x PCIe Gen 4, USB 2.0, UART, I2S

(Wireless module included)

I/O

USB

2x USB 3.2 Gen2 Type-C

2x USB 3.2 Gen2 Type-A

2x USB 3.2 Gen1 Type-A

USB 2.0 Micro-B

Camera

16 lane MIPI CSI-2 connector

Display

DisplayPort 1.4a (+MST)

Fan

1x 4-pin Fan header

PCIe

16x PCIe slot supporting:

8x PCIe Gen4

RTC

2-pin RTC battery backup connector

microSD slot

UHS-1 cards up to SDR104 mode

Other

40-pin header (I2C, GPIO, SPI, CAN, I2S, UART, DMIC)

12-pin automation header

10-pin audio panel header

10-pin JTAG header

DC power jack

Power, Force Recovery, and Reset buttons

Power

12-36V

Dimension

110mm x 110mm x 71.65mm

(Height includes feet, carrier board, module, and thermal solution)

用途

  • NVIDIA AI software stack
The NVIDIA AI software stack is designed to accelerate AI application and deployment.
  • Jetson Platform Services
Leverage Jetson Platform Services that provides platform to simplify development, deployment and management of Edge AI applications on NVIDIA Jetson like BEV sensing demo with 4 USB cameras.
  • Jetson AI Lab for Generative AI and Computer Vision Models deployment
Go to Jetson AI lab for one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others.
  • Building Autonomous Physical AI 

  • Next-level AI Robotics Performance

認証

HSCODE8517180050
USHSCODE8517180050
UPC 
EUHSCODE8471707000
COOCHINA

部品リスト

NVIDIA Jetson AGX Orin Developer Kit

x1

Power Adapter AC Power Brick 90W

x1

USB-C Cable

x1

Type B (US, CA, JP) Power Cable

x1

Type I (CN) Power Cable

x1

Type B (TW) Power Cable

x1

UPC Label

x1

Quick Start and Support Guide

x1

NVIDIA® Jetson AGX Orin™ 64GB Developer Kit Bundle |945-13730-0050-000

SKU E26041501
Buy NVIDIA® Jetson AGX Orin™ 64GB Developer Kit Kit Now and Get a Free Antenna – Antenna Fee Automatically Waived at Checkout.
NVIDIA® Jetson AGX Orin™ 64GB Developer Kit, provides a giant leap forward for Robotics and Edge AI. With up to 275 TOPS of AI performance and power configurable between 15W and 60W for developing advanced robots and other autonomous machine products.
With Jetson AGX Orin, developers can now deploy large and complex models to solve problems like natural language understanding, 3D perception, and multi-sensor fusion.
For volume purchase and seamless migration from developer kit, please see reComputer Classic J501.
For all Seeed AGX Orin™ products, please see here.
JPY¥206.00
2.4G/5G External Antenna with RP-SMA Male Connector and 1.13 Coaxial Cable 130mm Setx1¥206.00
必須オプションを選択してください
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy