
Module Specification
| Jetson AGX Orin 64GB System on Module | ||
| AI Perfromance | Jetson AGX Orin 64GB - 275 TOPS | |
| GPU | NVIDIA Ampere architecture with 2048 NVIDIA® CUDA®cores and 64 Tensor cores | |
| CPU | 12-core Arm Cortex-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3 | |
| DL Accelerator | 2x NVDLA v2.0 | |
| Vision Accelerator | PVA v2.0 | |
| Memory | 64GB 256-bit LPDDR5 204.8GB/s | |
| Storage | 64GB eMMC 5.1 | |
| Video Encode | 2x 4K60 | 4x 4K30 | 8x 1080p60 | 16x 1080p30 (H.265) | |
| Video Decode | 1x 8K30 | 3x 4K60 | 7x 4K30 | 11x 1080p60 | 22x 1080p30 (H.265) | |
| Power | 15W-60W | |
Carrier Board Specification
| Carrier Board | ||
| Storage | 1x M.2 Key M - 4 x PCIe Gen 4(128G SSD module included) | |
| Network | Ethernet | 1x RJ45 - Up to 10GbE |
| M.2 KEY E | 1x PCIe Gen 4, USB 2.0, UART, I2S(Wireless module included) | |
| I/O | USB | 2x USB 3.0 Type-C; 4x USB 3.1 Type-A 1x USB 2.0 Micro-B |
| Camera | 16 lane MIPI CSI-2 connector | |
| Display | DisplayPort 1.4a (+MST) | |
| Fan | 1x 4-pin Fan header | |
| PCIe | 16x PCIe slot supporting:8x PCIe Gen4 | |
| RTC | 2-pin RTC battery backup connector | |
| Other | 40-pin header (I2C, GPIO, SPI, CAN, I2S, UART, DMIC) 12-pin automation header 10-pin audio panel header 10-pin JTAG header DC power jack Power, Force Recovery, and Reset buttons | |
| Power | 9-20V | |
| Dimension | 110mm x 110mm x 73mm(Height includes feet, carrier board, module, and thermal solution) | |
| Warranty | 1 year | |
Use Jetson Develop Tool to update to Jetpack 7.2 for agentic AI skills package, Yocto BSP and memory optimization. Learn more about Jetpack 7.2 here and a deep dive into what you can get from Jetpack 7.2.
Seeed offers reComputer AI lab, a platform that helps you deploy AI applications with one-click tools and ready-to-use resources. It includes optimized edge AI model demos for CV, LLM, VLM, interactive tutorials, deployment tools, containerized applications, and community projects to speed up development on Jetson.
We have Jetson-example prepared for you! It offers one-line deployable projects compatible with generative AI large models, including LeRobot, Ollama, Qwen, etc; with computer vision such as Ultraslytics YOLO26. We have configured all environment setups for you to provide a single command deployment of projects, easy to try out/verify if the trending model performance is suitable for your GPU needs and application scenarios.
| reComputer Classic J5012 | x1 |
| Power Adapter AC Power 19V 4.94A | x1 |
| USB-C Cable | x1 |
| Type B (US, CA, JP) Power Cable | x1 |
| Type I (CN) Power Cable | x1 |
| Type B (TW) Power Cable | x1 |
| UPC Label | x1 |
| Quick Start and Support Guide | x1 |
reComputer Classic J5012 is a powerful developer kit built around the NVIDIA® Jetson AGX Orin™ 64G module. It features a rich set of I/O interfaces, including USB, 10Gb Ethernet, PCIe expansion, and a 40-pin expansion header—making it an ideal platform for embodied AI and edge AI prototyping. Designed as a direct replacement for the NVIDIA® Jetson AGX Orin™ 64GB Developer Kit, it offers full compatibility with the existing ecosystem of the offical developer kit and is compatible with the offical Jetpack.