
| Jetson AGX Orin 32GB System on Module | ||
| AI Perfromance | Jetson AGX Orin 32GB - 241 TOPS (Super mode) | |
| GPU | NVIDIA Ampere architecture with 1792 NVIDIA® CUDA®cores and 56 Tensor cores | |
| CPU | 8-core Arm Cortex-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 | |
| DL Accelerator | 2x NVDLA v2.0 | |
| Vision Accelerator | PVA v2.0 | |
| Memory | 32GB 256-bit LPDDR5 204.8GB/s | |
| Storage | 64GB eMMC 5.1 | |
| Video Encode | 1x 4K60 | 3x 4K30 | 6x 1080p60 | 12x 1080p30 (H.265) | |
| Video Decode | 1x 8K30 | 2x 4K60 | 4x 4K30 | 9x 1080p60 | 18x 1080p30 (H.265) | |
| Power | 15W-60W (Super Mode) | |
| Carrier Board | ||
| Storage | 1x M.2 Key M - 4 x PCIe Gen 4 (128G SSD module included) | |
| Network | Ethernet | 1x RJ45 - Up to 10GbE |
| M.2 KEY E | 1x PCIe Gen 4, USB 2.0, UART, I2S(Wireless module included) | |
| I/O | USB | 2x USB 3.0 Type-C,4x USB 3.1 Type-A,1x USB 2.0 Micro-B |
| Camera | 16 lane MIPI CSI-2 connector | |
| Display | DisplayPort 1.4a (+MST) | |
| Fan | 1x 4-pin Fan header | |
| PCIe | 16x PCIe slot supporting:8x PCIe Gen4 | |
| RTC | 2-pin RTC battery backup connector | |
| Other | 40-pin header (I2C, GPIO, SPI, CAN, I2S, UART, DMIC) 12-pin automation header 10-pin audio panel header 10-pin JTAG header DC power jack Power, Force Recovery, and Reset buttons | |
| Power | 9-20V | |
| Dimension | 110mm x 110mm x 73mm(Height includes feet, carrier board, module, and thermal solution) | |
| Warranty | 1 year | |
Use Jetson Develop Tool to update to Jetpack 7.2 for super mode, agentic AI skills package, Yocto BSP and memory optimization. Learn more about Jetpack 7.2 here and a deep dive into what you can get from Jetpack 7.2.
Seeed offers reComputer AI lab, a platform that helps you deploy AI applications with one-click tools and ready-to-use resources. It includes optimized edge AI model demos for CV, LLM, VLM, interactive tutorials, deployment tools, containerized applications, and community projects to speed up development on Jetson.
We have Jetson-example prepared for you! It offers one-line deployable projects compatible with generative AI large models, including LeRobot, Ollama, Qwen, etc; with computer vision such as Ultraslytics YOLO26. We have configured all environment setups for you to provide a single command deployment of projects, easy to try out/verify if the trending model performance is suitable for your GPU needs and application scenarios.
| reComputer Classic J5011 | x1 |
| Power Adapter AC Power 19V 4.94A | x1 |
| USB-C Cable | x1 |
| Type B (US, CA, JP) Power Cable | x1 |
| Type I (CN) Power Cable | x1 |
| Type B (TW) Power Cable | x1 |
| UPC Label | x1 |
| Quick Start and Support Guide | x1 |
reComputer Classic J5011 is a powerful developer kit built around the NVIDIA® Jetson AGX Orin™ 32G module. It features a rich set of I/O interfaces, including USB, 10Gb Ethernet, PCIe expansion, and a 40-pin expansion header—making it an ideal platform for embodied AI and edge AI prototyping. Designed as a direct replacement for the NVIDIA® Jetson AGX Orin™ Developer Kit, it offers full compatibility with the existing ecosystem of the offical developer kit and is compatible with the offical Jetpack.