おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

  • We have finetune the 3D printed parts for easier installation and featuring Servo Adaptor Board for Seeed Studio XIAO. The parts will be slightly different than the official documents on Github.
  • 6 Degree-of- Freedom(DOF) Arm — Six STS3215 magnetic-encoder bus servos deliver 30 kg·cm torque per joint with 12-bit absolute position feedback for smooth, quiet, and repeatable motion
  • Hugging Face LeRobot Native Support — Works out of the box with the LeRobot framework for imitation learning; collect teleoperation data and train ACT/Diffusion models with community-shared pipelines.
  • Affordable & Flexible Kit Options — Low‑cost 3D‑printable robotic arm with flexible kit options. Select full‑assembly, servo‑only pack or unassembled parts to match your budget and project needs.
  • Fully Open-Source — All hardware designs, BOM, firmware, and software are publicly available; modify, extend, and share freely
 

One‑Stop Guided Setup & Cloud‑Powered Robot AI Training

SenseCraft Robotics is an in‑house developed, exclusive platform from Seeed Studio. It delivers an all‑in‑one robot‑AI workflow featuring guided setup, cloud training and lightweight local validation. It lets you finish essential pre‑training steps — device pairing, serial binding, camera binding, calibration check and teleoperation check — all in one place, greatly streamlining your setup for education labs, R&D PoCs and early‑stage robot validation projects.

仕様

Arm Type
SO-ARM101
Leader Arm
Follower Arm
Motor Configuration
1 × 7.4 V motor, 1:345 gear ratio — Joint 2
12x (12V) 1:345 gear ratio motors for all joints
2 × 7.4 V motors, 1:191 gear ratio — Joints 1 & 3
3 × 7.4 V motors, 1:147 gear ratio — Joints 4 & 5 & Gripper
Power Supply
DC 5V3A
DC 12V2A
DoF
5+1
Payload
500g
Angle sensor
12-bit magnetic encoder
Operating Temperature Range
0℃~40℃
Communication Method
UART
Control Method
PC

What’s inside each kit?

Which Kit Is Right For You?

 SO-101 Servo Motor KitSO-101 Unassembled BundleSO-ARM101 Pro Kit
Price$189.00$295.00$299.00
AssemblyStructural parts to be 3D‑printed by userAssembly from cratchPre-assembled
USB CameraExcludedExcludedIncluded
Best ForUsers with existing 3D-printed frames or custom enclosuresHobbyists who enjoy the build process and want a complete kit. Select accessories as you like.Researchers, educators, and teams who want to skip the build and focus on AI
Time to First Experiment8+ hours2-3 hoursUnder 30 minutes

 

Disclaimer

Seeed Studio only provides the hardware required for LeRobot.

For SO-ARM10x hardware , please refer to: TheRoboStudio for synchronized updates.

For software and tutorials, please follow: Huggingface/Lerobot.

Please promptly report the issue to the LeRobot platform or the LeRobot Discord channel.

ハードウェア概要

用途

Leader‑Follower Teleoperation

Collect robot demonstration data easily via leader‑follower teleoperation, ready for imitation‑learning model training.

Imitation Learning & Reinforcement Learning

Teach your robot household‑style skills like folding clothes with human demos. Gather data via leader‑follower teleoperation, train imitation‑learning policies on LeRobot, and watch your robot reproduce tricky real‑world manipulation tasks.
 
SO-101 works seamlessly with LeRobot for data collection, simulation, training, and deployment. Train and deploy custom grasp-and-place policies quickly on NVIDIA Jetson edge devices.
Explore the tutorial: LeRobot on NVIDIA Jetson AI Lab

Community Inspiration

Follow Nikodem Bartnik’s hands‑on SO‑101 workflow: hardware assembly, servo control, custom policy training and real‑time block‑picking inference. Walk through key steps, fix typical issues and explore the open‑source arm’s potential.

 
 
Our monthly project call is now open! Share your project demos for a chance to win prizes and discount coupons.

Quick Start Developer Resources

Jumpstart your project with official tutorials, open-source repositories, and community support:
  • Start building your first Physical AI Project in 30 mins with SenseCraft
  • Step-by-Step Guide: SO-ARM 101 Quick Start
  • Open-Source Code: Access PyTorch models, simulation tools, and datasets on the Hugging Face LeRobot GitHub Repository
  • Community & Support: Join discussions, share models, and get real-time help on the Seeed Discord Channel & FaceBook. Join our Facebook Group to claim exclusive coupons worth up to $100 USD.
 
 

認証

HSCODE3926909090
USHSCODE3926100000
UPC
EUHSCODE3926909790
COOCHINA

部品リスト

Leader Parts

12 pcs

Follower Parts

11 pcs

Clamps Parts

12 pcs

Flexible Gripper Parts

4 pcs

SO-101 3D Printed Parts - LeRobot Open Source 6-DOF arm

SKU 114993668

Includes all 3D-printed structural parts for the SO-101 robotic arm. Designed for LeRobot, this kit is backed by comprehensive open-source resources, making it easy to assemble, learn, and start building Physical AI and robotics projects.

USD$29.90
Shipping and duties calculated at checkout.
Amazon で購入
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy