
High Performance: The transmit power up to 22 dBm @470MHz,10dBm @ 433MHz; -136.5 dBm sensitivity for SF12 with 125 kHz BW.
Wireless Connectivity: SPI ADC & GPIOs , supports 433, 470MHz global LoRa & LoRaWAN frequency plan.
Small Size: 11.6mm X 11mm X 2.95mm@12 pins SMT.
Low Power Consumption: 1.62 uA sleep current.
Onboard RF Interface: default IPEX antenna port.
With over 10 years of ODM & OEM experience, our engineers and product experts are proficient in delivering customization and manufacturing services for hardware products. We are committed to assisting you at any moment and shortening your path from idea to product for emerging AIoT scenarios.
If you want to design in our Wio-E5/Wio-SX1262 Module, we provide a one-stop ODM and OEM service for quick customization and scale-up. Please contact [email protected] if you have a large quantity customization need.
If you have an interesting concept for any of Wio-E5/Wio-SX1262/Wio-LR1121/Wio-WM1110 and are willing to share it, we can help you make it a reality with Seeed Fusion’s one-stop-shop capabilities. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for Wio-E5/Wio-SX1262/Wio-LR1121/Wio-WM1110 modules from our Fusion Open Parts Library, but also fabricate and scale your PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production. For more information, please click here.
Main Chip | SX1262-LF |
Size | 11.6mm X 11mm X 2.95mm |
Package | 18 pins, SMT |
Frequency | supports 433, 470MHz |
Power Supply | 3.3V @typical |
Sleep Current | 1.62uA (WDT on); |
Maximum Operation Current (Transmitter) | 55mA @10dBm in 433MHz 106mA @22dBm in 470MHz |
Maximum Operation Current (Receiver) | 6.3mA @BW125kHz, 434MHz type 6.3mA @BW125kHz, 470MHz type |
Output Power | 10dBm max @434MHz 22dBm max @470MHz |
Receiver Sensitivity | @SF12, BW125kHz typical -136dBm, @433MHz -136.5dBm, @470MHz |
Harmonics | <-31dBm above 1GHz |
Antenna | IPEX port or SMT pin, default IPEX @50-ohm impedance |
Interface | RF, SPI*1 |
Working Temperature | -40°C ~ 85°C |
Units per Reel
| 1000pcs
|
| HSCODE | 8517799000 |
| USHSCODE | 8517790000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Wio-SX1262-LF Wireless Module | x1 |
The Wio-SX1262-LF is a LoRa wireless module based on the Semtech SX1262 chip, supporting LoRa & LoRaWAN 433, 470 MHz frequency band. Equipped with an onboard IPEX antenna connector. Suitable for industrial, agricultural, smart home, and other long-range, low-power applications.