Note: The Wio-1262-N module does not include an IPEX antenna connector. If your application requires an IPEX interface for external antenna compatibility, please refer to the Wio-SX1262 Wireless Module SKU: 114993390.
The Wio-SX1262 and Wio-E5 are both perfect choices for designing LoRa devices. Their main differences lie in whether you have a host MCU:
ODM & OEM
With over 10 years of ODM & OEM experience, our engineers and product experts are proficient in delivering customization and manufacturing services for hardware products. We are committed to assisting you at any moment and shortening your path from idea to product for emerging AIoT scenarios.
If you want to design in our Wio-E5/Wio-SX1262 Module, we provide a one-stop ODM and OEM service for quick customization and scale-up. Please contact [email protected] if you have a large quantity customization need.
Main Chip | SX1262 |
Size | 11.6(W)11(L)2.95(H) mm |
Package | 12 pins, SMT |
Frequency | supports 862-930MHz |
Power Supply | 3.3V @typical |
Sleep Current | 1.62 μA |
SX1262 Power Distribution Mode | DC-DC Mode |
TCXO Supply Mode | By SX1262 DIO3 |
TCXO Supply Voltage | 1.7~3.3 V |
Maximum Operation Current (Transmitter) | 125mA @22dBm in 862-930MHz typical |
Maximum Operation Current (Receiver) | 7.6mA @BW125kHz, 862-930MHz typical |
Output Power | 22dBm max @862-930MHz |
Receiver Sensitivity | -136.73dBm @SF12, BW125kHz typical |
Harmonics | ≤-45dBm above 1GHz |
Antenna | SMT pin |
Interface | 1 x SPI DIO1: Multi-purpose digital IO Busy: Busy signal indicator DIO2: Multi-purpose digital IO, internally connected to RF switch DIO3: TCXO voltage power supply configure through software |
Working Temperature | -40°C ~ 85°C |
Units per Reel
| 1000pcs |
The Wio-SX1262 and Wio-E5 can be used for the same applications, with the primary differences being the device control solutions and cost options. Thus, past cases involving the Wio-E5 can serve as useful references.
Wio-SX1262-N Wireless Module (without IPEX) | x1 |
The Wio-SX1262 is a LoRa wireless module based on the Semtech SX1262 chip, supporting LoRa & LoRaWAN frequencies from 868 to 915 MHz. Its SMT-packaged RF pins provides direct pin-out interfaces for PCB antenna integration. Combined with high-quality components like the TCXO, it ensures stable operation even under harsh conditions. Suitable for industrial, agricultural, smart home, and other long-range, low-power applications.