Note:
Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!
ESPHome Ready-Made Project: Zero-Code Setup!
Seeed Studio is proud to have joined the ESPHome Ready-Made Project. No YAML or coding required—flash your firmware directly via web browser for instant integration.
Featured Devices:
Experience seamless setup now at the ESPHome Ready-Made Projects website!
Explore landing page to discover more plug-and-play, Home Assistant–compatible devices designed for faster deployment and simplified integration.
As the core element of this gadget, the Grove Vision AI Module V2 utilizes WiseEye2 HX6538 processor with a dual-core Arm Cortex-M55 and integrated Arm Ethos-U55 neural network unit.
Via the SenseCraft AI platformSenseCraft AI, you can effortlessly choose from built‑in models (Mobilenet V1/V2, EfficientNet‑Lite, YOLO v5/v8, etc.) or upload custom datasets for “Quick Training” or “Image Collection Training”; once training is complete, models are deployed to the device with one click, and inference results are visualized in real time on the web—no coding required.
Turn this gadget into an intelligent IP camera with built-in XIAO ESP32-C3's Wi-Fi capabilities. Stream detection results wirelessly and seamlessly integrate with platforms like Home Assistant, expanding its potential across diverse smart home scenarios. This wireless connectivity turns simple object detection into networked intelligent vision, enabling remote monitoring and smart automation applications.
After deploying a model via SenseCraft AI and flashing ESPHome, users can integrate the XIAO Vision AI Camera into Home Assistant; within the automation editor, they can trigger other devices or send notifications based on detection events (e.g., falls, object detection), enabling a fully local, closed‑loop workflow from vision to action.
All codes, design files, and schematics available for modification and use. And we can also help you customize the gadget to fit in your unique applications via our ODM services. Contact us at iot[at]seeed.cc if you're interested.
To have a quick evaluation of this board's performance, we compared it to Seeed's other MCU-based vision AI boards - Grove - Vision AI Module, thumb-size, AI-powered camera, easy-to-use, customized sensor, ultra low power cost - Seeed Studio, Mini ESP-CAM Dev Board for Edge AI - XIAO ESP32S3 Sense in four areas:
These results clearly demonstrate that the Grove Vision AI V2 in the XIAO Vision AI Camera is a premium choice for high-performance vision processing.
How XIAO VIsion AI Camera Works?
Parameter | Description | |
Camera | Sensor | OmniVision OV5647 |
Still Image Resolution | 2592 × 1944 (5 MP) | |
Field of View | 62° | |
Video Modes | 1080p @ 30 fps; 720p @ 60 fps | |
Pixel Size | 1.4 µm × 1.4 µm | |
Focal Length | 3.4 mm (adjustable) | |
Aperture (F‑Stop) | F/2.8 | |
CMOS Size | 1/4″ | |
Microcontrollers | Master Controller | ● 2.4GHz Wi-Fi/Bluetooth 5.0 ● RISC-V single-core 32-bit chip processor with a four-stage pipeline that operates at up to 160 MHz ● 400KB SRAM & 4MB Flash |
lmaging Processing Unit | ● dual-core Arm Cortex-M55 @ 400 MHz & @ 150 MHz ● Ethos‑U55 microNPU @ 400 MHz ● Configurable SRAM up to 2432 KB; 64 KB Boot ROM ● CSI camera connector ● Grove I²C/UART/SPI ● Micro SD card slot (DS mode, up to 25 MHz SDIO) ● PDM microphone; micro SD card slot | |
Power Supply | 5 V via USB Type‑C (XIAO ESP32-C3) | |
Baud Rate | 115200 bps | |
Operating Temperature | –20 °C to 70 °C | |
Enclosure | Dimension: 31 x 49 x 32 mm Material: PLA Color: White Fabrication: 3D Printing Also open sourced for remix on Thingiverse. | |
SenseCraft AI is a platform that enables easy AI model training and deployment with no-code/low-code. It supports Seeed products natively, ensuring complete adaptability of the trained models to Seeed products. Moreover, deploying models through this platform offers immediate visualization of identification results on the website, enabling prompt assessment of model performance.
Ideal for tinyML applications, adding vision AI to your smart sensor with Grove Vision AI V2 is made easy with the SenseCraft AI. Effortlessly deploy off-the-shelf or custom AI models by connecting the device, selecting a model, and viewing identification results.
Join the Vision Revolution: Subscribe to our Newsletter for Exclusive Updates!
Scan the QR code or Click here Vision Tech
| HSCODE | 9031809090 |
| USHSCODE | 9031808085 |
| UPC | |
| EUHSCODE | 9013101000 |
| COO | CHINA |
XIAO Vision AI Camera | ×1 |
This XIAO gadget is a smart vision solution that seamlessly combines the Grove Vision AI V2 module, XIAO ESP32-C3 controller, and an OV5647 camera, all housed in a custom 3D-printed enclosure. At its heart, the Grove Vision AI V2 module features the powerful Himax WiseEye2 platform, integrating an Arm Cortex-M55 processor and Ethos-U55 NPU for efficient edge AI computing. This camera supports both TensorFlow and PyTorch frameworks, offering seamless compatibility with Arduino IDE. Developers can enjoy hassle-free model deployment with its no-code option and immediate visualization of inference results through SenseCraft AI, making it an ideal choice for both beginners and experienced developers in AI vision applications.