
⚠️Buying Guide
| Degrees of Freedom | 6+1 |
| Reach | 754.7mm 587.5mm(without gripper) |
| Payload | 2.5kg (Rated load) 5kg(Maximum load) |
| Joint Range of Motion | J1:±150° J2:220° - 0° J3:220° - 0° J4:±90° J5:±90° J6:±180° 夹爪:345° - 0° |
| Repeatability | 0.1 mm |
| Weight | 6.7kg |
| Servos | ROBSTRIDE 06 x3 ROBSTRIDE 00 x4 |
| Operating Temperature | -20°~50° |
| Power | DC 48V 15A |
| ROS1 | ✅ |
| Moveit1 | ✅ |
| ROS2 | ✅ |
| Moveit2 | ✅ |
| Python | ✅ |
| Lerobot | ✅ |
| Isaac Sim | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Your Physical AI Project Deserves the Spotlight!
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!Item Name | Quantity |
Body metal parts | 17 |
Main body print | 19 |
Bearing | 4 |
KM3x7mm | 50 |
KA3x12mm | 48 |
HM3x8mm | 33 |
HM4x8mm | 6 |
HM4x16mm | 18 |
HM4x70mm | 4 |
Hex key wrench set | 1 |
Mouse pad | 1 |
Item Name | Quantity |
RobStride 06 QDD 36 N.m integrated actuator module(pre-assembled) | 3 |
RobStride 00 QDD 14N.m integrated actuator module(pre-assembled) | 3 |
RobStride USB-CAN Driver Board | 1 |
CANABLE | 1 |
XT30 2+2 Power Separation Board | 1 |
Wire kits | 1 |
Mouse pad | 1 |
Item Name | Quantity |
RobStride 00 QDD 14N.m integrated actuator module | 1 |
Claw Metal Parts Set | 1 |
Paw Print Kit | 1 |
Guide rail kit | 1 |
Gear and rack set | 1 |
Hex key wrench set | 1 |
Mouse pad | 1 |
Wire kits | 1 |
KM3x7mm | 15 |
KM3x16mm | 11 |
KA3x12mm | 11 |
HM3x6mm | 11 |
HM3x12mm | 10 |
HM3x26mm | 9 |