おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Complete Unit Shipment | Pre-assembled, ready to use out of the box without calibration
  • 3D Printed Structure | Modular design for easy component replacement
  • Compatible with Seeed B601 | Software compatible with Seeed reBot Arm B601, fully supports LeRobot

仕様

Parameter
Specification
Power Supply (optional)
12V2A / XT30
Reach
420mm
Degrees of Freedom (DOF)
6+1
Joint Range
Joint 0: ±120°
Joint 1: ±163°
Joint 2: 0°~270°
Joint 3: ±88°
Joint 4: ±66°
Joint 5: ±168°
Gripper: 0~336°
Servos
Encoder-only servos
Angle Sensor
12-bit magnetic encoder
Total Weight
663g
Recommended OperatingTeTemperature Range
0-40℃

ハードウェア概要

認証

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE8479899790
COOCHINA

部品リスト

Star Arm 102x1

Star Arm 102 for reBot B601-DM&RS Leader Arm

SKU 100004723
It is a low-cost, open-source robotic arm designed for education and research, available as both a complete unit and a DIY kit. Featuring 6+1 degrees of freedom and adhering to the Pieper criterion, it supports analytical inverse kinematics with transparent algorithms. Fully compatible with ROS2 and LeRobot ecosystems, it enables seamless development from simulation to physical deployment across bare-metal and multi-platform environments, making it ideal for academic teaching, scientific experiments, and personal projects.
USD$200.00
Shipping and duties calculated at checkout.
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy