
⚠️Buying Guide
reBot Arm B601-DM Assembled Kit with Gripper | |
Degrees of Freedom | 6+1 |
Reach | 767mm 607mm(without gripper) |
Payload | 1.5kg (without gripper, 70% reach recommended) |
Joint Range of Motion | J1:±150° J2:-220 - 0° J3:-220 - 0° J4:±90° J5:±90° J6:±90° Gripper:-325° - 0° |
Repeatability | 0.2 mm |
Weight | about 4.7kg |
Servos | DM-J4340P-2EC x3 DM-J4310-2EC x4 |
Operating Temperature | -20°~50° |
Power | DC 24V 10A |
ROS1 | ✅ |
Moveit1 | ✅ |
ROS2 | ✅ |
Moveit2 | ✅ |
Python | ✅ |
Lerobot | ✅ |
Isaac Sim | ✅ |
Pinocchio | ✅ |
Open Source | ✅ |
Powered by the NVIDIA Jetson AI edge computing platform and reBot Arm B601-DM, this embodied AI vision-based grasping solution enables intelligent robotic interaction with the physical world. By integrating RGB-D depth cameras (Orbbec Gemini 2), it delivers accurate and autonomous 3D perception and robotic grasping. The system integrates advanced technologies including YOLO-based object detection, 3D point cloud processing, the GraspNet-Baseline grasping algorithm, and hand-eye calibration, making embodied AI development more accessible for researchers and developers.
Seeed offers Motorbridge, an integrated joint control and robotic arm simulation interface. It delivers intuitive control capabilities and effectively narrows the sim-to-real gap.
The reBot Arm B601 enables intuitive teleoperation for remote manipulation, data collection, and human-in-the-loop training. Combined with AI robotics frameworks like Hugging Face LeRobot, it supports datasets and pre-trained model and policies, and imitation learning workflows that translate human actions into robotic behaviors, accelerating embodied AI development.
The reBot Arm B601 supports the development of assistive robotics for everyday tasks, from pick-and-place to simple household automation. By combining vision and learning-based control, the robot can adapt to unstructured environments and variable objects, helping bring embodied AI into practical, human-centered scenarios.
With ±0.2 mm repeatability and stable actuation, the B601 is suited for precise tasks in challenging or unsafe environments. Developers can prototype applications such as inspection, sample handling, or fine manipulation under constrained conditions. Its support for dynamic motion execution enables more reliable interaction with uncertain or sensitive objects. This makes it a strong platform for validating robotics solutions before scaling to industrial systems.
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!
Join our Discord community for discussions and support:
Name | Quantity |
Assembled Robotic Arm (with gripper) | 1 |
Hex key wrench set | 1 |
Mouse pad | 1 |