
| Jetson Orin Nano System on Module | ||
| reComputer J401 Nano Bundle | ||
| Module | Jetson Orin Nano 8GB (Super Mode) | |
| AI Performance | up to 67 TOPS | |
| NVIDIA GPU Cores | 1024 CUDA Cores with 32 Tensor Cores | |
| GPU Max Frequency | 1020 MHz | |
| CPU | 6x A78 1.7 GHz | |
| Memory | 8GB 128-bit LPDDR5 102 GB/s | |
| Video Encoder | 1080p30 supported by 1-2 CPU cores | |
| Video Decoder | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) | |
| Module Power | 7W | 15W | 25W | |
| JetPack | JetPack 6.2 (support JetPack 7.2) | |
| Carrier Board | ||
| Storage | 1x M.2 KEY M PCIe(M.2 NVMe 2280 SSD 256G included) | |
| Networking | M.2 KEY E | 1x M.2 Key E (WiFi/BT module included) |
| Ethernet | 1x RJ45 Gigabit Ethernet(10/100/1000M) | |
| I/O | USB | 4x USB 3.2 Type-A (10Gbps) 1x USB2.0 Type-C (Device Mode) |
| Camera | 2x Mipi CSI (2-lane 15-Pin) | |
| Display | 1x HDMI 2.1 | |
| Fan | 1x 4-Pin 1.25mm Fan Connector (5V PWM) | |
| CAN | 1 x CAN | |
| Multifunctional Port | 1x 40-Pin Expansion header 1x 12-Pin Control and UART header | |
| RTC | 1x RTC 2-Pin 1x RTC Socket (supports CR1220 but not included) | |
| Power | 9-19V 5525 Barrel DC Jack | |
| Mechanical | Dimensions (W x D x H) | 100mm x 80.6mm x 32.5mm |
| Weight | 168.0g | |
| Installation | Desk (Copper column include) | |
| Operating Temperature | -10℃~60℃ | |
| Warranty | 2 Years | |
| Certification | RoHS,CE,FCC | |
| Seeed Carrier Board (reComputer J401) | x1 |
| Jetson Orin Nano 8GB Module | x1 |
| 256GB SSD (System Installed) | x1 |
| Heatsink with Fan | x1 |
| Wi-Fi Module | x1 |
| Wi-Fi Antenna Kit | x2 |
| 19V-4.74A Power Adapter(Barrel Jack 5.5/2.5mm, Power cord not included) | x1 |
| AC Cloverleaf Power Cord - US/EU/CN | x3 |
| Copper column | x5 |
| Screw | x5 |