
Memory: 4GB / 8GB LPDDR5 (Scalable up to 16GB).
Storage: 32GB / 64GB eMMC(Scalable up to 128GB).
Comprehensive AI Workload Support: Pre-optimized and validated for modern multimodal Edge AI workloads:
Check the details of the benchmark.
While keeping the module layout highly compact for system integration, the underlying architecture reserves rich native signals, enabling the full reComputer RK3576 Evaluation Kit carrier board to unlock desktop-class and industrial connectivity:
The module's pinout architecture is also compatible with the Raspberry Pi CM4 IO Board for baseline development.
The reComputer RK3576 Module supports both the Raspberry Pi CM4 IO Board and the Seeed R3576 IO Board. When paired with the Seeed Studio IO Board, it also supports compatible Raspberry Pi peripherals.
Build flexible solutions for machine vision, interactive displays, and Power over Ethernet applications.
| Parameter | Description |
| Hardware Specification | |
| Product Series | reComputer RK3576 Module |
| SoC | Rockchip RK3576 |
| CPU | 4 × Cortex-A72 @ up to 2.2 GHz + 4 × Cortex-A53 @ up to 2.0 GHz |
| GPU | Arm Mali-G52 MC3 |
| NPU | Up to 6 TOPS INT8; supports INT4 / INT8 / INT16 / FP16 / BF16 / TF32 mixed-precision operations |
| Video Decoding | Up to 8K@30fps or 4K@120fps; H.265, VP9, AV1, AVS2, and H.264 |
| Video Encoding | Up to 4K@60fps; H.264 and H.265 |
| RAM | LPDDR5: 4GB / 8GB (Scalable up to 16GB) |
| Onboard Storage | eMMC: 32GB / 64GB (Scalable up to 128GB) |
| Module Interface | |
| Board-to-Board Connector | 2 × 100-pin B2B connectors |
| Carrier Board Compatibility | Seeed RK3576 IO Board & Raspberry Pi CM4 IO Board |
| Display Interfaces | HDMI/eDP, MIPI DSI, and USB-C DP |
| Camera Interfaces | 4-lane + 2-lane MIPI CSI-2 |
| PCIe | PCIe 2.1 ×1 |
| USB | USB 3.2 Gen 1 and USB 2.0 |
| Ethernet | Gigabit Ethernet |
| Storage Expansion | SDMMC and PCIe |
| Peripheral Interfaces | GPIO, I²C, SPI, UART, PWM, CAN, and I²S/PCM |
| Wireless Communication | |
| Wi-Fi | Onboard Wi-Fi 6 |
| Bluetooth | Bluetooth 5.4 |
| Antenna | U.FL / I-PEX connector for an external FPC antenna |
| Software Ecosystem | |
| Operating Systems | Armbian (pre-installed), Debian, Ubuntu, Android 14+, and balenaOS support |
| AI Toolchain | RKNN Toolkit2 and reComputer AI Lab |
| Electrical and Environmental | |
| Power Input | 5V DC |
| Operating Temperature | 0–70°C, subject to the carrier board and system thermal design |
| Heat Dissipation | External cooling recommended |
| Form Factor | 55 mm × 40 mm |
| Others | |
| Production Lifetime | Until January 2036 |
| Warranty | 1 year |
| Statement | Interfaces require a compatible carrier board* |
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
| reComputer RK3576 Module | x1 |
It’s a high-performance Rockchip compute module for industrial edge AI, powered by an octa-core CPU and 6 TOPS NPU. With a 200-pin B2B connector, rich I/O, flexible LPDDR5/eMMC configurations, and 8K video decoding, it accelerates AI vision, robotics, and intelligent edge devices.