
Move from a bare compute module to a complete development platform without designing a custom carrier board at the beginning of your project.
The Dev Kit combines the Rockchip RK3576 Compute Module with an IO Board that exposes the module's key interfaces through standard connectors, allowing developers to evaluate hardware, software, peripherals, and system architecture on one platform.
Use the Dev Kit to validate the system first, then move to a custom carrier board when the product architecture is confirmed.
At the core of the Dev Kit is the Rockchip RK3576 processor, combining heterogeneous CPU computing with dedicated hardware AI acceleration.
8-Core CPU
The reComputer RK3576 Dev kit features an advanced CPU architecture with
6 TOPS NPU
With a built-in 6 TOPS NPU, it delivers efficient AI inference directly on the device, reducing latency and enhancing privacy without relying on the cloud.
Check the details of the benchmark.
The Dev Kit exposes a broad range of Rockchip RK3576 interfaces for connecting storage, displays, cameras, networking, sensors, and other embedded peripherals.
1. M.2 NVMe Storage and AI Expansion
The onboard M.2 M-Key 2280 slot provides PCIe 2.1 ×1 connectivity.
It can be used with:
This makes it easy to expand storage capacity or evaluate additional hardware acceleration during product prototyping.
2. 40-Pin GPIO Expansion
A 40-pin GPIO expansion header provides convenient access to general-purpose interfaces for connecting sensors, actuators, controllers, and other embedded peripherals.
It enables developers to quickly build physical prototypes without designing additional interface hardware during early-stage validation.
3. Additional Native Interfaces
The Dev Kit also provides interfaces including:
This Dev Kit supports compatible Raspberry Pi peripherals
Build flexible solutions for machine vision, interactive displays, and Power over Ethernet applications.
The Dev Kit provides a native Gigabit Ethernet RJ45 port for high-bandwidth network connectivity.
Integrated IEEE 802.3at PoE PD support enables both power and network connectivity through a single Ethernet cable.
This is especially useful when prototyping smart cameras, AI terminals, gateways, and remotely deployed edge devices.
The RK3576 integrates dedicated video processing hardware for high-resolution multimedia and vision applications.
Supports up to:
Supports up to:
These capabilities make the platform suitable for high-resolution video analytics, smart cameras, multimedia terminals, and other video-intensive edge applications.
Parameter | Description | |
Hardware Specification | ||
Product Series | ||
SOC | Rockchip RK3576 | |
CPU | 4x [email protected] + 4x [email protected] | |
GPU | ARM Mali-G52 MC3 | |
NPU | INT8@6TOPS | RK3576 NPU: INT8 @ 6 TOPS RK1820 AI Accelerator: up to 20 TOPS (INT8) |
Operating System | Armbian (pre-installed), Debian, Ubuntu, Android 14+, and balenaOS support | |
RAM | LPDDR5: 8GB | |
Onboard Storage | eMMC: 64GB | |
System Specification | ||
Power Input | DC 9V~19V | |
PoE | 1 x PoE PD* | |
Power | Yes | |
Reset | Yes | |
MaskROM | Yes | |
Interface | ||
Ethernet | 1x Gigabit Ethernet with PoE support(Additional PoE Module Required) | |
USB | 1 × USB 3.0 Type-A, 2 × USB 2.0 Type-A | |
1 × USB-C for USB OTG & DisplayPort | ||
Display | 1x Display; 1x DP1.4 via USB Type C port; 1x 4-lane MIPI DSI(22pin) | |
GPIO | 1x 40-Pin Expansion header | |
SD Card | 1x Micro SD Card Slot | |
M.2 Slot | 1x M.2 Key M 2280 slot (PCIe 2.1x 1), supporting either an NVMe SSD or an AI accelerator | |
LED | 1x Power; 1x Status | |
Button | 1x Power; 1x Reset; 1x MaskROM | |
Audio | 1x 3.5mm Headphone Jack with Microphone Input | |
CSI Camera | 1x 4-lane MIPI CSI(22pin);1x 2-lane MIPI CSI(22pin) | |
Fan Connector | 1 × 4-pin PWM fan connector | |
RTC Backup | 1 × CR2032 RTC battery holder | |
Power Input | 9–19V DC via DC jack or 2-pin power header | |
Wireless Communication | ||
Wi-Fi | Onboard WiFi6 with FPC Antenna | |
BLE | BT5.4 with FPC Antenna | |
Ambient Conditions | ||
Operating Temperature | 0 ~ 65°C | |
Others | ||
Heat Dissipation | Fan | |
Warranty | 1 years | |
Production Lifetime | Until January 2036 | |
Statement | Options marked with * require additional purchase according to the accessories list. | |
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | China |
| reComputer RK3576 Module 0864 | x1 |
| reComputer RK3576 Module IO Board | x1 |
| 12V/3A Power Adapter (with 1x US/EU/UK/AU Plugs) | x1 |
| 32GB microSD Card | x1 |
| Active Cooling System (Heatsink & Fan, pre-assembled) | x1 |
| Wi-Fi/BT FPC Antenna | x1 |
| Wi-Fi/BT External Rod Antenna | x1 |
A complete Rockchip RK3576 edge AI development kit, combining an 8-core, 6 TOPS NPU compute module with a feature-rich I/O board. With M.2, 200-Pin B2B Connector, PoE PD Gigabit Ethernet, HDMI, MIPI CSI/DSI, GPIO, up to 16GB LPDDR5 RAM/128GB eMMC, and reComputer AI Lab, it accelerates AI prototyping and custom carrier-board development.