Note: This SKU includes the RK3576 Compute Module, IO Board, and RK1820 M.2 AI Accelerator. The onboard M.2 M-Key slot is occupied by the included RK1820 accelerator in this configuration.
Move from a bare compute module to a complete development platform without designing a custom carrier board at the beginning of your project.
The Dev Kit combines the Rockchip RK3576 Compute Module with an IO Board and RK1820 AI Accelerator that exposes the module's key interfaces through standard connectors, allowing developers to evaluate hardware, software, peripherals, and system architecture on one platform.
Use the Dev Kit to validate the system first, then move to a custom carrier board when the product architecture is confirmed.
At the core of the Dev Kit is the Rockchip RK3576 processor, combining heterogeneous CPU computing with dedicated hardware AI acceleration.
8-Core CPU
The reComputer RK3576 features an advanced CPU architecture with
6 TOPS RK3576 NPU
With a built-in 6 TOPS NPU, it delivers efficient AI inference directly on the device, reducing latency and enhancing privacy without relying on the cloud.
Check the details of the benchmark.
The Rockchip RK1820 AI accelerator adds a dedicated 20 TOPS INT8 NPU and 2.5 GB of on-chip DRAM to the RK3576 host platform, providing dedicated acceleration for local AI workloads.
Local LLM and VLM
Run optimized lightweight LLMs and vision-language models locally, including 3B-class workloads. The platform is well suited for building local AI assistants, edge AI agents, visual question-answering systems, image-understanding applications, and industrial copilots—while keeping sensitive data on-device. Supported deployments include optimized Qwen, DeepSeek, and other LLM and VLM models compatible with the RKNN3 software stack.
Computer Vision
Accelerate RKNN3-compatible computer vision models, including the YOLO family, for object detection, classification, segmentation, tracking, visual inspection, and video analytics.
The Dev Kit is supported by reComputer AI Lab, providing a streamlined workflow for model conversion, deployment, and evaluation on the RK3576 platform.
With containerized and simplified deployment workflows, reComputer AI Lab reduces environment setup and helps developers move from AI models to on-device evaluation faster. Explore reComputer AI Lab →
The Dev Kit exposes a broad range of RK3576 interfaces for connecting storage, displays, cameras, networking, sensors, and other embedded peripherals.
A 40-pin GPIO expansion header provides convenient access to general-purpose interfaces for connecting sensors, actuators, controllers, and other embedded peripherals.
It enables developers to quickly build physical prototypes without designing additional interface hardware during early-stage validation.
The Dev Kit also provides interfaces including:
This Dev Kit supports compatible Raspberry Pi peripherals
Build flexible solutions for machine vision, interactive displays, and Power over Ethernet applications.
The Dev Kit provides a native Gigabit Ethernet RJ45 port for high-bandwidth network connectivity.
Integrated IEEE 802.3at PoE PD support enables both power and network connectivity through a single Ethernet cable.
This is especially useful when prototyping smart cameras, AI terminals, gateways, and remotely deployed edge devices.
The Rockchip RK3576 integrates dedicated video processing hardware for high-resolution multimedia and vision applications.
Video Decoding
Video Encoding
These capabilities make the platform suitable for high-resolution video analytics, smart cameras, multimedia terminals, and other video-intensive edge applications.
Parameter | Description | |
Hardware Specification | ||
Product Series | reComputer RK3576 Module Dev Kit | reComputer RK3576 Module Dev Kit with RK1820 AI Accelerator |
SOC | Rockchip RK3576 | |
CPU | 4x [email protected] + 4x [email protected] | |
GPU | ARM Mali-G52 MC3 | |
NPU | INT8@6TOPS | RK3576 NPU: INT8 @ 6 TOPS RK1820 AI Accelerator: up to 20 TOPS (INT8) |
Operating System | Armbian (pre-installed), Debian, Ubuntu, Android 14+, and balenaOS support | |
RAM | LPDDR5: 8GB | |
Onboard Storage | eMMC: 64GB | |
System Specification | ||
Power Input | DC 9V~19V | |
PoE | 1 x PoE PD* | |
Power | Yes | |
Reset | Yes | |
MaskROM | Yes | |
Interface | ||
Ethernet | 1x Gigabit Ethernet with PoE support(Additional PoE Module Required) | |
USB | 1 × USB 3.0 Type-A, 2 × USB 2.0 Type-A | |
1 × USB-C for USB OTG & DisplayPort | ||
Display | 1x Display; 1x DP1.4 via USB Type C port; 1x 4-lane MIPI DSI(22pin) | |
GPIO | 1x 40-Pin Expansion header | |
SD Card | 1x Micro SD Card Slot | |
M.2 Slot | 1x M.2 Key M 2280 slot (PCIe 2.1x 1), supporting either an NVMe SSD or an AI accelerator | |
LED | 1x Power; 1x Status | |
Button | 1x Power; 1x Reset; 1x MaskROM | |
Audio | 1x 3.5mm Headphone Jack with Microphone Input | |
CSI Camera | 1x 4-lane MIPI CSI(22pin);1x 2-lane MIPI CSI(22pin) | |
Fan Connector | 1 × 4-pin PWM fan connector | |
RTC Backup | 1 × CR2032 RTC battery holder | |
Power Input | 9–19V DC via DC jack or 2-pin power header | |
Wireless Communication | ||
Wi-Fi | Onboard WiFi6 with FPC Antenna | |
BLE | BT5.4 with FPC Antenna | |
Ambient Conditions | ||
Operating Temperature | 0 ~ 65°C | |
Others | ||
Heat Dissipation | Fan | |
Warranty | 1 years | |
Production Lifetime | Until January 2036 | |
Statement | Options marked with * require additional purchase according to the accessories list. | |
Prototype camera-based products for inspection, monitoring, retail analytics, and other real-time on-device vision applications.
Develop local AI assistants that combine language, vision, and voice processing while keeping sensitive data on-device.
Validate the AI software stack and overall product architecture before moving from the Dev Kit to a custom carrier board.
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO |
| reComputer RK3576 Module 0864 | x1 |
| reComputer RK3576 Module IO Board | x1 |
| AI Accelerator | x1 |
| 12V/3A Power Adapter (with 1x US/EU/UK/AU Plugs) | x1 |
| 32GB microSD Card | x1 |
| Active Cooling System (Heatsink & Fan, pre-assembled) | x1 |
| Wi-Fi/BT FPC Antenna | x1 |
| Wi-Fi/BT External Rod Antenna | x1 |
It's a heterogeneous edge AI development kit combining the Rockchip RK3576 6 TOPS NPU with an RK1820 20 TOPS AI accelerator and 2.5 GB on-chip DRAM. With M.2, 200-Pin B2B Connector, PoE PD Gigabit Ethernet, HDMI, MIPI CSI/DSI, GPIO, up to 16GB LPDDR5 RAM/128GB eMMC, and reComputer AI Lab, it accelerates local LLM, VLM, computer vision, and multimodal AI development—from prototyping to custom product validation.