OpenClaw OpenClaw
⌘ K
Loading...

reTerminal E1004 13.3" Full-color ePaper Display

SKU
100064156
Rating:
98.18 % of 100

reTerminal E1004 is a 13.3 inch open-source full color ePaper display with up to 6-month battery life. Powered by ESP32-S3, it natively supports our SenseCraft Seeedash no-code UI platform for effortless dashboard creation, easily upload images to the device. With the E Ink® Spectra™ 6 full-color ePaper Display, it's perfect for digital frame, colorful dynamic dashboard.

¥44,220.00
In stock
  • 10+: ¥42,640.00
-
+
Product Details
Wiki & Learn
Reviews