
Powered by the same fourth-generation LoRa® IP core as the flagship LR2021, the LR2012 delivers best-in-class sub-GHz radio performance: receiving sensitivity down to -141.5 dBm (LoRa SF12 @ 125 kHz) and transmit output up to +22 dBm, maximizing link budget for deep-indoor and long-range deployments.
By concentrating solely on sub-GHz operation, the LR2012 removes the 2.4 GHz and satellite RF chains you don't need — you pay only for the capabilities you use. Sharing the same Gen-4 IP and Unified Software Platform (USP) as the LR2021/LR2022, it lets design teams build sub-GHz and multi-band products on one architecture, simplifying supply chains and qualification.
Maintains Semtech's industry-leading low-power standards: 5.7 mA receiving current, 470 nA sleep current, and 105 mA @ +22 dBm transmit — ideal for battery-powered, long-lifecycle metering and sensing devices.
Fast CAD employs an intelligent adaptive threshold and early termination mechanism, significantly reducing the power consumption and time required for idle channel detection.
This integrated kit featuring the XIAO nRF54L15 combines real-time OLED feedback and plug-and-play Grove connectors for rapid sensor integration. Its hardware is also pin-compatible Arduino Uno, STM32 Nucleo, and Nordic DK platforms.
| Main Chipset | Semtech LR2012 (LoRa Plus™, Gen-4 LoRa IP) |
| Package Type | QFN-48 (5 × 5 × 0.9 mm) |
| Frequency Range | 150 – 960 MHz (Sub-GHz) |
| Supply Voltage | 1.8 V – 3.7 V (3.3 V typical) |
| Sleep Current | 470 nA |
| Max TX Current | Sub-GHz: 105 mA @ +22 dBm |
| Output Power | -10 dBm to +22 dBm (Sub-GHz) |
| RX Sensitivity | LoRa SF12 @ 125 kHz: -141.5 dBm |
| Data Rate | LoRa: up to 125 Kbps; FSK: up to 2 Mbps |
| Modulation | LoRa, BPSK, FSK, OOK |
| Communication Interface | SPI |
| Dimensions | 56 (W) × 98.6 (L) × 23.5 (H) mm |
| Integrated Display | 0.96" OLED (128 × 64 px) |
| Expansion Interface | 2 × Grove I2C |
| Antenna Interface | 1 × SMA-K (Sub-GHz LF port) |
| Debug Options | SWD |
| Voltage – Supply | 5 V (USB Type-C) |
| Voltage – Output | 3.3 V / 5 V |
| Frequency Plan | EU868 / US915 / CN490 |
| Working Temperature | -40 °C ~ +85 °C |
Industry customers have already selected the LR2012 for next-generation meter interface units — superior LoRaWAN performance, backward compatibility with legacy OOK meter infrastructure, and LR-FHSS support for scalable network capacity make it ideal for electricity, water, and gas metering roadmaps.
Ultra-long-range sub-GHz links connect soil moisture, irrigation, and environmental sensors across vast farmland, with multi-year battery life.
High link budget and improved interference resilience support battery-powered sensors in harsh industrial environments and extended outdoor deployments.
Deep-indoor penetration for parking, lighting, and environmental monitoring nodes on LoRaWAN networks.
| HSCODE | 8517629990 |
| USHSCODE | 8517620090 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO |
| Seeed Studio XIAO nRF54L15 Module | ×2 |
| LoRa Plus Expansion Board | ×2 |
| Antenna (470-510 MHz) | ×2 |
| USB Cable Type-A Male to Type-C Male (1 m) | ×2 |
| Read Me Note | ×1 |
The LR2012 LoRa® Evaluation Kit, built around Semtech's 4th-generation sub-GHz transceiver, enables rapid prototyping of long-range, ultra-low-power IoT devices. Focused exclusively on the sub-GHz band, LR2012 delivers the best-in-class sensitivity down to -141.5 dBm and up to +22 dBm output power — at a cost-optimized price designed for traditional LPWAN applications. Designed for seamless integration into existing development workflows, the LR2012 evaluation kit is hardware-compatible with widely used platforms such as Arduino Uno, STM32 Nucleo, and Nordic DK boards.