製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Fast boot times and smooth overall experience: Powered by Raspberry Pi Compute Module 4 and 4GB RAM/32GB eMMC
  • Compact and highly integrated: 75x64x21mm in size, with dual Gigabit Ethernet ports and dual USB3.0 ports
  • Highly scalable with rich IO peripherals: dual Gigabit Ethernet connectors, Micro-SD card slot, micro-HDMI interface, USB 3.0, MIPI CSI, MIPI DSI, etc.
  • Easy to deploy with stability: DIN rail mount and keyhole slot allow you to hang it anywhere
  • Pre-installed OpenWRT firmware: Out of the box, can easily implement software router applications
  • Customization Supported: Contact [email protected] for your customization needs

仕様

Carrier Board

Specification

Details

Networking

Dual Gigabit Ethernet Connectors

USB 3.0 to GbE

(Gigabit Ethernet Bridge)

Microchip's LAN7800

USB

2 x USB 3.0 Ports

1 x USB 3.0 9-Pin Header

Storage

Micro-SD Card Slot (load system Image for non-eMMC CM4 version)

Camera

1 x MIPI CSI Connector

Display

1 x MIPI DSI Connector

1 x Micro HDMI Connector

FPC

Interface for I2C and SPI

External Fan

Power connector for fan

Power

5V/3A using USB Type-C Port

LAN7800 Industrial

Temperature Range

-40°C to +85°C

Dimensions

75x64x21mm

Weight

43g

Compute Module 4

Specification

Details

Processor

Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz

Memory

4GB LPDDR4

Storage

32GB eMMC

Connectivity

2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac Wi-Fi, Bluetooth 5.0, BLE with onboard and external antenna options

Onboard Gigabit Ethernet PHY supporting IEEE1588

1 × USB 2.0 interface

PCIe Gen 2 x1 interface

28 GPIO signals

SD card interface for SD card or external eMMC

Video

Dual HDMI interface (up to 4Kp60 supported)

2-lane MIPI DSI display interface

2-lane MIPI CSI camera interface

4-lane MIPI DSI display interface

4-lane MIPI CSI camera interface

Multimedia

H.265 (4Kp60 decode); H.264 (1080p60 decode, 1080p30 encode); OpenGL ES 3.0 graphics

Input power

5V DC

Operating temperature

0 to +80°C

Dimensions

55 mm × 40 mm

Production lifetime

Raspberry Pi Compute Module 4 will remain in production until at least January 2034

Compliance

Full list of local and regional product approvals

ハードウェア概要

用途

  • Software Router
  • IoT applications
  • Smart Home
  • Camera / Video-related Projects

認証

HSCODE8471419000
USHSCODE8517620020
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4 with 4GB RAM, 32GB eMMC

1

Aluminum Case

1

International Wall Adapter Power Supply 5VDC 4A – Type-C (with US/AU/UK/EU plugs)

1

reRouter CM4 1432 - Raspberry Pi Based Mini Router, Travel Router, Dual Gigabit Ethernet, OpenWRT OS

SKU 110110110

The Mini Router is pre-installed Seeed's custom OpenWRT system, the hardware is equipped with dual Gigabit Ethernet ports and dual USB 3.0 ports, as well as a Raspberry Pi Compute Module 4 with 4GB RAM and 32GB eMMC. The full system makes it suitable for soft router applications while keeping the hardware to a minimum. Discover More Raspberry Pi Powered Edge HMI, Controller, and Edge IoT Devices.

JPY¥38999.00
Shipping and duties calculated at checkout.
Customize Design reRouter
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy