| Networking | Dual Gigabit Ethernet Connectors |
| USB 3.0 to GbE(Gigabit Ethernet Bridge) | Microchip's LAN7800 |
| USB | 2 x USB 3.0 Ports1 x USB 3.0 9-Pin Header |
| Storage | Micro-SD Card Slot (load system Image for non-eMMC CM4 version) |
| Camera | 1 x MIPI CSI Connector |
| Display | 1 x MIPI DSI Connector1 x Micro HDMI Connector |
| FPC | Interface for I2C and SPI |
| External Fan | Power connector for fan |
| Power | 5V/3A using USB Type-C Port |
| LAN7800 IndustrialTemperature Range | -40°C to +85°C |
| Dimensions | 75x64x21mm |
| Weight | 43g |
| Processor | Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz |
| Memory | 8GB LPDDR4 |
| Storage | 64GB eMMC |
| Connectivity | 2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac Wi-Fi, Bluetooth 5.0, BLE with onboard and external antenna options |
| Onboard Gigabit Ethernet PHY supporting IEEE1588 | |
| 1 × USB 2.0 interface | |
| PCIe Gen 2 x1 interface | |
| 28 GPIO signals | |
| SD card interface for SD card or external eMMC | |
| Video | Dual HDMI interface (up to 4Kp60 supported) |
| 2-lane MIPI DSI display interface | |
| 2-lane MIPI CSI camera interface | |
| 4-lane MIPI DSI display interface | |
| 4-lane MIPI CSI camera interface | |
| Multimedia | H.265 (4Kp60 decode); H.264 (1080p60 decode, 1080p30 encode); OpenGL ES 3.0 graphics |
| Input power | 5V DC |
| Operating temperature | 0 to +80°C |
| Dimensions | 55 mm × 40 mm |
| Production lifetime | at least January 2034 |
| Compliance | Documents - Product Information Portal - Raspberry Pi |
| HSCODE | 8471419000 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO |
| Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4 with 8GB RAM, 64GB eMMC | x1 |
| Aluminum Case | x1 |
| International Wall Adapter Power Supply 5VDC 4A – Type-C (with US/AU/UK/EU plugs) | x1 |
The Mini Router is pre-installed with a custom OpenWRT system and equipped with dual Gigabit Ethernet ports, dual USB 3.0 ports, and a Raspberry Pi Compute Module 4 with 8GB RAM and 64GB eMMC. The full system makes it suitable for soft router applications while keeping the hardware to a minimum. Discover More Raspberry Pi Powered Edge HMI, Controller, and Edge IoT Devices.