製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

【Ends on Dec 31 , 2026(GMT+8) |Applicable to all warehouses】

Discount will be automatically applied after selecting the shipping method.If you find that the discount is not applied, please clear the cache and try again.

Note: Voice Preview Edition requires Home Assistant to operate. Weaker Home Assistant hardware can lead to slow speech processing. If you have lower-power Home Assistant hardware, you should offload speech processing to Home Assistant Cloud.

  • Built for Home Assistant: The first voice hardware designed by the team driving the development of Home Assistant, and built from the ground up to work with Home Assistant. 
  • Preview the future of voice today: Home Assistant is rapidly advancing their open source, privacy-focused voice assistant for the home. Preview Edition was built to help more people participate in development and allow anyone to preview the future of voice today.
  • The easiest way to start with Assist: Just connect it to USB-C power (cable and power supply not included) and it will connect with Home Assistant via an intuitive installation wizard. No assembly required. 
  • The private voice assistant: Pairing Voice Preview Edition with powerful Home Assistant hardware can allow it to run fully locally, or offload its audio processing to the privacy-focused Home Assistant Cloud - Home Assistant. It also includes a hardware mute switch that physically cuts power to the microphones.
  • Language support: Assist aims to support more languages than other voice assistants, but this is still a work in progress, and Home Assistant needs your help. Check the Talking with Home Assistant - get your system up & running - Home Assistant in the Home Assistant’s Assist documentation.
  • Advanced Audio Processing: Dual microphones and the XMOS audio processor cuts through noise to hear your voice clearly.
  • Visual and audio feedback: The multicolored LED ring displays when it's listening, volume levels, and more. Get sensor readings, timers and other feedback via its speaker. Connect an external speaker for media playback via its 3.5mm headphone jack.
  • Physical controls: The rotary dial lets you control volume and LED brightness, while the multifunction button can trigger Assist or be customized in Home Assistant.
  • Blends into the home: Its small, unobtrusive design is injection-molded giving it a premium look, and its tactile controls give it a premium feel.
  • Expandable: Built on ESPHome, sensors can be added via the included Grove port.
  • Fully open and community-driven: Completely open software, firmware, and hardware lets you make it work the way you want.  All backed by a dedicated community customizing and adding functionality.

仕様

SoC

ESP32-S3 SoC with

16 MB of FLASH storage

8 MB octal PSRAM

Audio Processing

XMOS XU316

Featuring:

Echo cancellation

Stationary noise removal

Auto gain control

Power/data

USB-C, 5 V DC, 2 A

Radios

2.4 GHz Wi-Fi

Bluetooth 5.0 Low Energy

Audio output

3.5 mm (⅛”) stereo headphone jack

Digital to analog converter (DAC):

TI AIC3202

48 kHz sampling rate

Physical controls

Multipurpose button

Rotary dial for volume and other input

Mute switch that physically cuts power to the microphone

Microphone & speaker

Internal speaker

Internal dual-mic array

Hardware mute switch

Dedicated I2S lines for audio in and out

Expandability

Grove port to connect sensors or other accessories

Easy to open - no clips, only screws to access internals

Exposed pads on PCB for modding

Software

ESPHome preloaded

Fully open-source firmware for both the ESP32 and XMOS chip

Requirements

Home Assistant already configured on another device.

For fully local speech processing, it is recommended to have a Home Assistant system based on an Intel N100 or higher. Weaker hardware will require a Home Assistant Cloud subscription for optimal speech processing performance.

Language support

Check Home Assistant Assist documentation for an up-to-date list.

Environmental conditions

for operation

Indoor use only

O °C to 30 °C

32 °F to 86 °F

Humidity: non-condensing

Keep in dry, not excessively dusty environment as this can cause damage to the unit

Dimensions & weight

84x84x21 mm, 96 g | with box: 94x94x30 mm, 120g

Material

Enclosure:

Injection-molded

Polycarbonate plastic

Colors: White and Semi-transparent

ハードウェア概要

Fully open and customizable

We tried to make every aspect of Voice Preview Edition customizable, which is actually pretty easy when you’re working hand-in-hand with ESPHome and Home Assistant. It works great with the stock settings, but if you’re so inclined, you can customize the Assist software, ESP32 firmware, and XMOS firmware.

We also made the hardware easy to modify, inside and out. For instance, the included speaker is for alerts and voice prompts, but if you want to use it as a media player, connect a speaker to the included 3.5mm headphone jack and control it with software like Music Assistant. The included DAC is very clean and capable of streaming lossless audio. It can also be used as a very capable ESP32 device. On the bottom of the device is a Grove port (concealed under a cover that can be permanently removed), which allows you to connect a large ecosystem of sensors and accessories.

We’ve also made it quite painless to open, with easy-to-access screws and no clips. We even included exposed pads on the circuit board to make modifying it more straightforward. We’re providing all the 3D files so you can print your own components.

認証

HSCODE8519813100
USHSCODE8517180050
UPC
EUHSCODE8519810090
COOCHINA

部品リスト

Home Assistant Voice Preview Edition

x1

Home Assistant Sticker

x1

Warranty and Safety Manual

x1

Get Started Card

x1

FAQ

A1: Home Assistant supports multiple ways to integrate voice control, depending on specific needs. One option is using Home Assistant Voice Preview Edition, which connects voice commands directly to the Home Assistant system and can be configured for local processing or combined with Home Assistant Cloud services. A2: Alternatively, Home Assistant can be integrated with third-party voice assistant platforms such as Amazon Alexa, Google Assistant, or Apple Siri(via Homekit), allowing voice control through existing smart speakers or devices. A3: Compared with third-party solutions, official Home Assistant voice hardware offers greater control and transparency around privacy. A4: The official setup process for Voice Preview Edition can be found here: [Getting started with Home Assistant Voice Preview Edition](https://support.nabucasa.com/hc/en-us/articles/25918770371229-Getting-started-with-Home-Assistant-Voice-Preview-Edition)
A1: Home Assistant Voice Preview Edition is designed to showcase and explore Home Assistant’s approach to open, local-first voice control, with a strong focus on native integration within the Home Assistant ecosystem. It supports local voice processing to reduce reliance on cloud services and is purpose-built for smart home voice control rather than general-purpose voice assistant features. A2: At the same time, the device is built as an open and extensible platform, making it suitable for exploration, testing, and experimentation. As a Preview Edition, it is intended for those who want early access to Home Assistant’s native voice capabilities and to take part in the evolution of the ecosystem.
A1: Home Assistant Voice Preview Edition is an official voice interaction device developed by the Home Assistant team, designed to bring native voice control to Home Assistant. It is built specifically for the Home Assistant ecosystem and does not rely on third-party voice assistant platforms. A2: In terms of how it works, the device features built-in microphones that capture voice commands and send voice requests to a connected Home Assistant instance for processing. Once connected, Voice Preview Edition can be used to control configured devices, automations, and scripts via voice, making voice interaction a natural part of a local smart home system. As a Preview Edition, it is well suited for exploring Home Assistant’s native voice capabilities at an early stage.

Home Assistant Voice Preview Edition

SKU 110992044

The Home Assistant Voice Preview Edition, is the first voice assistant built to seamlessly integrate with Home Assistant. This open source, privacy-focused device has advanced audio processing all contained in a premium design that blends into the home.

JPY¥9339.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy