製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

Yellow Kit is out of stock. We recommend HA Green from the same range. Check out our blog to learn more about the differences between the two products.

The Raspberry Pi CM4/CM5 does not come with a pre-installed operating system.

If you need to install the CM5 module, please follow the installation guide.

Do not screw in the four corner screws of the CM5 module, as this could damage it

  • One software controls the integration with over 1,000 different devices and services, making it really help people control various aspects of the home like lights, thermostats, TV, music, and more.
  • Powerful Automation Capabilities: Offer automation editor for customization while providing pre-made automation blueprints contributed by the Home Assistant community.
  • Energy Consumption Tracking and Management: Pair with supported sensing hardware, enabling people to monitor their energy usage and trends over time.
  • High E Support both Power-over-Ethernet power supply and power adapter.

 

FAQ 

What is Home Assistant Yellow and how does it differ from other Home Assistant hardware options?
Home Assistant Yellow is aimed at users who require more power and advanced features for their home automation setup. It offers enhanced performance and additional capabilities compared to the Green version, learn more about the difference between Home Assistant Yellow and Green.

 

Does Home Assistant Yellow support Zigbee and Thread protocols?
Home Assistant Yellow supports Zigbee out of the box, not Thread. Currently, enabling Thread involves manual steps, which facilitates the connection of Matter-over-Thread devices to your network. Follow the steps here.

If you want to use both Thread and Zigbee with your Home Assistant Yellow, you will need an additional radio, such as Home Assistant Connect ZBT-1.

 

How do I set up and configure Home Assistant Yellow for my smart home?
To set up Home Assistant Yellow, simply power it up, connect it to your network, and access it via http://homeassistant.local  to complete the setup. Full guide: https://www.home-assistant.io/installation/yellow 

 

Can I expand the storage or upgrade components in Home Assistant Yellow?
Yes, Home Assistant Yellow supports NVMe SSDs for storage expansion and allows you to upgrade the Raspberry Pi Compute Module. Included in the kit are optional components, such as a 1TB NVMe M.2 SSD and both CM4 and CM5 modules, providing flexibility to customize your setup according to your performance and storage needs.

 

Is the Home Assistant Yellow Kit compatible with both CM4 and CM5?
Yes. Home Assistant has upgraded the Yellow platform with Compute Module 5 (CM5) support in HAOS 14. This expansion brings enhanced capabilities while maintaining strong support for existing CM4 users.

仕様

SpecificationValue
Board Size12 cm x 12 cm
ProcessorQuad-core Cortex-A72 (ARMv8) 64-bit / 1.5 GHz
RAMUp to 8 GB
StorageUp to 32 GB eMMC
Expansion SlotM.2 socket for NVMe SSDs (2230, 2242, 2260, 2280)
PCIePCIe x1
EthernetGigabit Ethernet
PoE SupportedPoE version supported

USB Ports

2 x USB 2.0 Type-A host port,

1 x USB-C 2.0 device port

AudioHigh-quality stereo audio DAC
WirelessSilicon Labs MGM210P Mighty Gecko Module
Wireless ProtocolsZigbee 3.0,  Thread(Follow this guide to enable Thread)
Wireless Radio2.4 GHz with TX power up to +20 dBm
Pre-installed FirmwareZigbee 3.0 (EZSP), can be upgraded
Power12 V / 2 A through barrel DC power jack
LEDsGreen (Power), Red (Disk usage), Yellow (Home Assistant system state)

Buttons

Red (Factory reset),

Blue (To be determined)

RTCBacked by CR2032 battery

Enclosure

Translucent injection-molded polycarbonate plastic

Tool-free assembly

Accommodates custom heat sink (included)

Enclosure Size123 mm x 123 mm x 36 mm

Typical Power Usage

Idle ~1.5 W,

Idle with NVMe ~2.5 W,

Load ~5-9 W

ハードウェア概要

用途

  • Smart Home Automation
  • Energy Management
  • Home Security
  • Health Monitoring
  • HVAC automation
  • Home entertainment automation
  • Environmental monitoring

部品リスト

Home Assistant Yellow Boardx1
Accommodates custom heat sinkx1
Translucent injection-molded polycarbonate plasticx1

Home Assistant Yellow Kit with selectable CM5/CM4 & SSD & Panel & Sensor & Actuator

SKU E23010426

The Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM5/CM4 that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services for easy control of various aspects of your home with powerful automation capabilities, energy consumption tracking, and the latest Zigbee radio chip for smart home connectivity.

Note: Yellow Kit is EOL. We recommend HA Green from the same range. Check out our blog to learn more about the differences between the two products.

USD$0.00
オプションを1つ以上選択してください
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy