製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

 

1. Enhance Your Smart Home Setup with 2 Independent Relays

Upgrade your conventional devices with these 2-channel relays, perfect for switching and controlling two separate 100-240V AC appliances. Seamlessly integrated with Home Assistant, enjoy effortless remote control and automation of your home devices.

 

2. Seamless ESPHome & Home Assistant Compatibility for Intuitive Control

Powered by the XIAO ESP32-C3, this relay ensures smooth integration with Home Assistant through ESPHome. Customize and manage settings directly from the Home Assistant dashboard, providing a user-friendly and centralized control experience.

 

3. Real-Time and Historical Power Monitoring for Efficient Energy Management

The built-in current meter on the relay allows you to monitor both real-time and historical power consumption of your appliances via the Home Assistant dashboard, helping you optimize energy usage and track consumption patterns.

仕様

AC Rating

100-240V~50/60Hz 10A Max

Max. Load

2400W@240V

Calibration-Free Metering IC

BL0942

Active Energy Measurement Error

0.1%

Dynamic range 4000:1

Realy Channels

2

AC Rating

100-240V~50/60Hz 10A Max

Wireless

2.4Ghz Wi-Fi

Dimension

58*70*38mm

Enclosure

3D-Printed in White

Open sourced on Thingsverse for custimzation

ハードウェア概要

 

Terminals

Wires

N

Neutral terminal

Neutral wire

L

Live(100-240 VAC) terminal

Live(100-240 VAC) wire

PE

/

Protective Earth wire

認証

HSCODE8536490090
USHSCODE8536490050
UPC
EUHSCODE8531202090
COOCHINA

部品リスト

2-Channel Wi-Fi AC Relay with 3D-Printed Enclosure (White)

x1

We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!

XIAO 2-Channel Wi-Fi AC Relay

SKU 114993526

 

Upgrade your home with the Dual-Channel AC WiFi Relay, powered by the XIAO ESP32-C3. Seamlessly integrate your existing appliances into the Home Assistant ecosystem, enjoy real-time and historical power monitoring via the built-in current meter, and take full control of your home remotely. Perfect for creating a smarter, more energy-efficient living space.

JPY¥3150.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy