Note: SNZB-01P needs to be used with Zigbee Hub, or with HA Green and Zigbee hub.
MCU | EFR32MG22 |
Input | CR2477(3V) |
Colour | White |
Product dimension | 45x45x17.7mm |
Net weight | 27.8g |
Casing materials | PC |
Wireless connection | Zigbee 3.0 IEEE802.15.4 |
Antenna | PCB Antenna |
Security mode | AES-128 |
Encryption type | AES-128 |
Pairing time | 180s |
Applicable place | Indoor |
Working temperature | -10°C ~ 60°C |
Working humidity | 5-95%RH, non-condensing |
Working height | Less than 5000m |
| HSCODE | 8536500090 |
| USHSCODE | 8537109170 |
| UPC | |
| EUHSCODE | 8536301090 |
| COO | CHINA |
Zigbee Wireless Switch | ×1 |
Metal plate | ×1 |
Quick guide | ×1 |
Screw | ×1 |
3M adhesive tape | ×1 |
Stickers | ×1 |
A small, pocket-sized wireless button designed for use with Home Assistant Green and the SkyConnect USB Stick. It features preset actions for single-click, double-click, and long-press to control multiple devices. Easy to install anywhere with stick-and-use functionality, it seamlessly integrates into smart scenes with other devices, helping you create a fully automated home.