製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

  • XIAO ePaper DIY Kit EE05 supports SenseCraft Seeedash, our no-code UI design platform, formerly known as SenseCraft HMI. All your existing content remains available.
  • Powered by XIAO ESP32-S3 Plus:Works immediately when connected to a compatible ePaper display.
  • Versatile Display Support: Compatible with a wide range of 24-pin ePaper displays, supporting 24-Pin epaper displays for various project requirements.
  • Extension IO Port: Enables connection of additional sensors, such as temperature and humidity sensors, for enhanced functionality.
  • BAT Connector with Switch: Provides simple battery connection and integrates a switch, enabling efficient power management and energy savings.
  • No-Code UI Design & Deployment with SenseCraft Seeedash: Design and deploy personalized dashboards effortlessly with SenseCraft Seeedash, our new AI-powered no-code platform. Create your UI through simple drag-and-drop elements, choose from our rich templates, or let AI help you. Connect real-time data from web APIs, then deploy your finished dashboard to epaper display with just a few clicks. From design to data configuration to deployment, everything happens seamlessly on one single platform.

仕様

Parameter
Description
Processor
ePaper Connector
FPC 24 Pin 0.5mm
Battery Connector
JST 2.0mm
Switch
Battery Power ON/OFF
Power Supply
- 3.7V Li-Battery
- USB Type-C
Button
-1x Reset button
-3x User button
Software
Support SenseCraft Seeedash(SenseCraft Seeedash)
Support Arduino/PlatformIO development platform
 

ハードウェア概要

用途

  • Smart Home Dashboard: Display real-time information such as weather updates, calendar events, and notifications from various smart home devices.
  • Energy Monitoring: Show energy consumption data from smart meters, helping homeowners track and manage their energy usage more efficiently.
  • Security Alerts: Display alerts and notifications about security events, such as motion detection or door/window sensor activation.
  • Digital Photo Frame: Create a WiFi-enabled digital photo frame that can display images from your smart home network.

XIAO ePaper DIY Kit(ESP32-S3) - EE05

SKU E26042001
Powered by XIAO ESP32-S3 Plus, the display board EE05 supports a wide range of 24-pin ePaper displays and enables no-code UI design and deployment with SenseCraft Seeedash. With extension IO and a battery connector power switch, it is ideal for low-power smart display applications.
JPY¥2596.00
XIAO ePaper Display Board(ESP32-S3) - EE05x1¥1567.00
2.13" Monochrome eInk / ePaper Display with 122x250 Pixels, SPI interface, Support XIAO/Arduinox1¥1029.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy