製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

ESPHome Ready-Made Project: Zero-Code Setup!

Seeed Studio is proud to have joined the ESPHome Ready-Made Project. No YAML or coding required—flash your firmware directly via web browser for instant integration.

Featured Devices:

Experience seamless setup now at the ESPHome Ready-Made Projects website!

Explore landing page to discover more plug-and-play, Home Assistant–compatible devices designed for faster deployment and simplified integration.

Feature 1: Comprehensive Three-Level Soil Moisture Monitoring and Alert System·

Normal: Indicates that the soil moisture is optimal, meaning no additional watering is required.

Almost Dry: Signals that the soil moisture is beginning to decline, suggesting you prepare to water soon.

Dry: Shows that the soil moisture is critically low, indicating an immediate need for watering.

Feature 2: Native ESPHome & Home Assistant Integration

Pre-loaded with ESPHome firmware on XIAO ESP32-C6, enabling instant Home Assistant compatibility. Configure and control directly from your Home Assistant dashboard for streamlined smart home management.

Feature 3: Pre-Calibrated Adaptive Soil Moisture Sensing: Dynamic Monitoring Intervals with Instant Readout

Factory-Calibrated Plug-and-Play Operation: The sensor comes pre-calibrated from the factory, so it’s ready for use right out of the box. Simply insert the sensor into the soil and start receiving moisture status without the need for additional setup.

Adaptive Detection Logic Based on Soil Moisture Levels:

      • Normal State: When the soil moisture is optimal, the sensor automatically performs a measurement every 8 hours, ensuring that your plant’s water needs are being met without unnecessary intervention.
      • Almost Dry State: As the soil begins to lose moisture, the sensor shifts to a more frequent checking schedule, monitoring the moisture once every hour. This stage serves as an early warning to prepare for watering.
      • Dry State: When the soil is detected as being too dry, the sensor increases its vigilance, checking the moisture level every 15 minutes. This rapid monitoring ensures that you’re promptly alerted to take immediate action.

Instant Readout Feature: A single short press of the built-in button instantly wakes up the sensor and displays the current humidity level for 1 second, providing you real-time feedback at any moment.

Feature 4: Calibration Process for Optimal Accuracy

Activation: Quickly press the button three times to enter calibration mode; the red LED will start flashing.

Calibration Process: Within 10 seconds, insert the sensor into completely dry soil. Once the red LED stops flashing, wait an additional 3 seconds until the LED switches to flashing green. Then, within 10 seconds, insert the sensor into fully wet soil and wait until the green LED stops flashing, followed by another 3-second delay.

Result Indication: Two rapid green flashes confirm successful calibration, while two rapid red flashes indicate a calibration failure.

Feature 5: Replaceable AA Battery with Extended Service Life

Optimized factory-calibrated power management enables continuous operation on a single AA battery.

Feature 6: Environment-Adaptive Design: Anti-Corrosion Technology & Gr aduated Scale

Anti-corrosion treatment that significantly extends its lifespan, even in moisture-rich conditions. Paired with a precision-etched graduated scale, it allows for accurate alignment with the diverse root depths of various plants, ensuring tailored soil monitoring that meets the unique needs of every green space.

仕様

Parameter

Description

MCU

XIAO ESP32-C6

Button functions

Detection Status

Calibration Process

RGB LED

Green: Normal Status

Yellow: Almost Dry Status

Red: Dry Status

Communication

Wi-Fi 2.4GHz

Power Supply

1 x AA

Enclosure

3D-Printed in Black

ハードウェア概要

ドキュメント

3D-Printed Enclosure File for your unique customization:

Printtables

Thingiverse

認証

HSCODE9025800090
USHSCODE9025801000
UPC
EUHSCODE9013101000
COOCHINA

部品リスト

XIAO Soil Sensor with 3D-Printed Enclosure (Black)

1

XIAO Soil Moisture Sensor

SKU 114993632

 

Monitor your green plants effortlessly with the XIAO ESP32-C6-powered Soil Moisture Sensor! Running on a single AA battery, it offers ultra-low power efficiency for long-lasting operation. Seamlessly integrates with Home Assistant, keeping you connected to your soil’s condition in real time. Smart, efficient, and reliable—perfect for plant lovers!

JPY¥1726.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy