製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

  • Smart Home Integration: Seamlessly works with Home Assistant through pre-installed ESPHome firmware. Control and automate your devices remotely via Wi-Fi, with no complex setup needed.
  • Six Independent Relay Control: Features 6 independent relay channels to control multiple DC devices simultaneously. Perfect for managing various home appliances, from lights to motors, all in one compact hub.
  • XIAO ESP32-C6 Powered: Powered by Seeed Studio XIAO ESP32-C6, delivering stable Wi-Fi, BLE 5.0, Zigbee & Thread connectivity and robust performance for all your automation tasks.
  • Built for Expansion: Two Grove interface ports allow easy connection of additional Grove sensors or actuators. Expand your automation possibilities without complicated wiring or modification.
  • Compact & Developer-Friendly: Space-saving design meets professional reliability. Fully supports Arduino IDE for custom programming, making it ideal for both beginners and experienced makers.

仕様

Processor

XIAO ESP32-C6

Input voltage (Type-C)

DC 5V (For XIAO)

Interfaces

2.4GHz Wi-Fi 6, 1xIIC(Grove), 1xUART(Grove), USB(Type-C)

Outputs

6 Relay Channels, each with COM,NC,NO

10A 30VDC (recommended)

10A 250VAC

Dimensions

97mm*92mm*31mm

Enclosure

3D PrintedColcor: Black

Material: PLA

用途

  • Home Automation Systems
  • Compact Industrial Control Systems
  • Energy Management Systems
  • Smart Agriculture
  • Connected Device Applications

ドキュメント

The 3D casing of this XIAO is open sourced on Thingiverse. Feel free to remix.

認証

HSCODE8536490090
USHSCODE8536490050
UPC
EUHSCODE8531202090
COOCHINA

部品リスト

XIAO 6-Channel Wi-Fi 5V DC Relay with 3D-Printed Enclosure

x1

We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!

XIAO 6-Channel Wi-Fi 5V DC Relay

SKU 114993588

 

Transform your smart home with this powerful 6-channel Wi-Fi relay device. Built on XIAO ESP32-C6, it seamlessly integrates with Home Assistant for intuitive control of up to six DC devices. Perfect for home automation applications, this compact gadget offers reliable remote operation, real-time monitoring, and endless possibilities for creating your ideal smart environment.

JPY¥3467.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy